Tube clamp joint block with internal toothing for round tubes, thermoplastic (29028) (29028-18)

Tube clamp joint block with internal toothing for round tubes, thermoplastic (29028) 29028-18

Product Details:

Manufacturer part number: 29028-18

Brand: NORELEM

Price: 2.18

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 18

C: 9.7

D: 6.1

E: 30

F: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29028-18

Part Number
29028-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter C D E F G H K L N P S T Weight (ERP)
(kg)

2.18 €

1 4 Days 189.76.130252527.51461.55.721M6x18M6-DIN 9850.0236

Loading...

  1. 1

Basic information

Component material steel Item Tube Clamp Main material thermoplastic
Product type with internal toothing Surface finish component galvanised Version 1 joint block
Version 2 for round tubes RoHS yes

This page is Tube clamp joint block with internal toothing for round tubes, thermoplastic (29028), part number 29028-18.
You can find the detail information about specifications and dimensions on part number 29028-18.

Variation of this product

Part Number
29028-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter C D E F G H K L N P S T Weight (ERP)
(kg)

4.37 €

1 4 Days 3016.58.14540404322.595.56.528.5M8x25M8-DIN 9850.0711

Tech Support