Hose clips DIN 3017-1, stainless steel (07850) (07850-01-409032)

Hose clips DIN 3017-1, stainless steel (07850) 07850-01-409032

Product Details:

Manufacturer part number: 07850-01-409032

Brand: NORELEM

Price: 2.35

Delivery time: 4 Days


Technical Data:

B1: 11.5

Band width B: 9 mm

Clamping range D: 20-32 mm

S: 0.7

Tightening torque: 3.8 +0.5 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07850-01-409032

Part Number
07850-01-409032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 Band width B
(mm)
Clamping range D
(mm)
S Tightening torque
(Nm)
Weight (ERP)
(kg)

2.35 €

1 4 Days 11.5920-320.73.8 +0.50.0100

Loading...

  1. 1

Basic information

DIN DIN 3017-1 Item Hose clip Main material stainless steel
Steel code 1.4301 Surface finish body bright RoHS yes
PL Edelstahl yes

This page is Hose clips DIN 3017-1, stainless steel (07850), part number 07850-01-409032.
You can find the detail information about specifications and dimensions on part number 07850-01-409032.

Variation of this product

Part Number
07850-01-409016
07850-01-409022
07850-01-409027
07850-01-409040
07850-01-409045
07850-01-409050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 Band width B
(mm)
Clamping range D
(mm)
S Tightening torque
(Nm)
Weight (ERP)
(kg)

2.03 €

1 4 Days 11.5910-160.73 +0.50.0100

2.24 €

1 4 Days 11.5912-220.73.8 +0.50.0120

2.32 €

1 4 Days 11.5916-270.73.8 +0.50.0100

2.64 €

1 4 Days 11.5925-400.73.8 +0.50.0100

2.69 €

1 4 Days 11.5930-450.73.8 +0.50.0100

2.72 €

1 4 Days 11.5932-500.83.8 +0.50.0100

Tech Support