Suction hoses LOC-LINE® flexi 75 antistatic (96203) (96203-7501)

Suction hoses LOC-LINE® flexi 75 antistatic (96203) 96203-7501

Product Details:

Manufacturer part number: 96203-7501

Brand: NORELEM

Price: 19.68

Delivery time: 4 Days


Technical Data:

Main colour: -

Item: Round Nozzle

L=Length: -

Version 1: -

Main material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96203-7501

Part Number
96203-7501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Item L=Length Version 1 Main material PL Edelstahl Weight (ERP)
(kg)

19.68 €

1 4 Days -Round Nozzle----0.0322

Loading...

  1. 1

Basic information

Size 75 RoHS yes

This page is Suction hoses LOC-LINE® flexi 75 antistatic (96203), part number 96203-7501.
You can find the detail information about specifications and dimensions on part number 96203-7501.

Variation of this product

Part Number
96203-7502
96203-7503
96203-7504
96203-7507
96203-75300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour Item L=Length Version 1 Main material PL Edelstahl Weight (ERP)
(kg)

19.68 €

1 4 Days -Rectangular Nozzle----0.0362

19.68 €

1 4 Days -Oval Nozzle-conical--0.0426

47.14 €

1 4 Days -Gate Valve----0.0899

16.68 €

1 4 Days -Adapter--plasticno0.0400

47.51 €

1 4 Days blackFlexible Hose300---0.1982

Tech Support