Support screw (02038) (02038-08041)

Support screw (02038) 02038-08041

Product Details:

Manufacturer part number: 02038-08041

Brand: NORELEM

Price: 18.75

Delivery time: 4 Days


Technical Data:

A=Thread: M8

B: 8 mm

C: 41 mm

D: 17 mm

E=Thread length: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02038-08041

Part Number
02038-08041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Thread B
(mm)
C
(mm)
D
(mm)
E=Thread length
(mm)
F
(mm)
Weight (ERP)
(kg)

18.75 €

1 4 Days M8841173070.0271

Loading...

  1. 1

Basic information

Item Support Sscrew RoHS Yes

This page is Support screw (02038), part number 02038-08041.
You can find the detail information about specifications and dimensions on part number 02038-08041.

Variation of this product

Part Number
02038-08051
02038-12057
02038-12072
02038-16057
02038-16072
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Thread B
(mm)
C
(mm)
D
(mm)
E=Thread length
(mm)
F
(mm)
Weight (ERP)
(kg)

20.26 €

1 4 Days M8851174070.0324

16.42 €

1 4 Days M1212572443100.0811

16.88 €

1 4 Days M1212722458100.0930

21.09 €

1 4 Days M1616573043100.1432

21.09 €

1 4 Days M1616723058100.1628

Tech Support