Manufacturer part number: 23412-160340
Brand: NORELEM
Price: 143.58 €
Delivery time: 4 Days
D=Fastening hole: 16
L=Length: 340
D1: 25
L2: 160
L1: 74
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23412-160340
Part Number
|
---|
23412-160340 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Fastening hole | L=Length | D1 | L2 | L1 | Shaft profile square | static fracture torque in (Nm) | Extension | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.58 € | 1 | 4 Days | 16 | 340 | 25 | 160 | 74 | 12 | 140 | 110 | 0.9191 |
Loading...
Version 1 | extendable | Main material | steel | Item | Cardan Shaft |
---|---|---|---|---|---|
Surface finish body | bright | RoHS | yes |
This page is Cardan shaft extendable, steel (23412), part number 23412-160340.
You can find the detail information about specifications and dimensions on part number 23412-160340.
Configure
Basic Attributes
D=Fastening hole
L=Length
D1
L2
L1
Shaft profile square
static fracture torque in(Nm)
Extension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23412-100230 |
23412-120260 |
23412-200420 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Fastening hole | L=Length | D1 | L2 | L1 | Shaft profile square | static fracture torque in (Nm) | Extension | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.74 € | 1 | 4 Days | 10 | 230 | 16 | 120 | 52 | 8 | 35 | 80 | 0.2785 | ||
123.48 € | 1 | 4 Days | 12 | 260 | 20 | 130 | 62 | 10 | 80 | 90 | 0.4882 | ||
192.55 € | 1 | 4 Days | 20 | 420 | 32 | 200 | 86 | 16 | 280 | 130 | 1.8930 |