Manufacturer part number: 23410-10074
Brand: NORELEM
Price: 30.02 €
Delivery time: 4 Days
L3: 22
D=Fastening hole: 10
L=Length: 74
T: 11.4
D1: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23410-10074
Part Number
|
---|
23410-10074 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | D=Fastening hole | L=Length | T | D1 | B | Max. torque (Nm) | L2 | static fracture torque (Nm) | L1 | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.02 € | 1 | 4 Days | 22 | 10 | 74 | 11.4 | 16 | 3 | 6 | 15 | 35 | 26 | reamed hole without slot | 0.0751 |
Loading...
Version 2 | with plain bearing | Version 1 | double | Main material | steel |
---|---|---|---|---|---|
Item | Cardan Joint | DIN | DIN 808-G | Surface finish body | bright |
RoHS | yes |
This page is Cardan joint double with plain bearing DIN 808-G, reamed hole, steel (23410), part number 23410-10074.
You can find the detail information about specifications and dimensions on part number 23410-10074.
Configure
Basic Attributes
L3
D=Fastening hole
L=Length
T
D1
B
Max. torque(Nm)
L2
static fracture torque(Nm)
L1
Product type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23410-08060 |
23410-108060 |
23410-110074 |
23410-112088 |
23410-116104 |
23410-120124 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L3 | D=Fastening hole | L=Length | T | D1 | B | Max. torque (Nm) | L2 | static fracture torque (Nm) | L1 | Product type | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.60 € | 1 | 4 Days | 18 | 8 | 60 | 9 | 13 | 2 | 4 | 11 | 25 | 21 | reamed hole without slot | 0.0361 | ||
43.99 € | 1 | 4 Days | 18 | 8 | 60 | 9 | 13 | 2 | 4 | 11 | 25 | 21 | reamed hole with slot | 0.0354 | ||
41.21 € | 1 | 4 Days | 22 | 10 | 74 | 11.4 | 16 | 3 | 6 | 15 | 35 | 26 | reamed hole with slot | 0.0751 | ||
52.74 € | 1 | 4 Days | 26 | 12 | 88 | 13.8 | 20 | 4 | 13 | 18 | 80 | 31 | reamed hole with slot | 0.1282 | ||
57.15 € | 1 | 4 Days | 30 | 16 | 104 | 18.3 | 25 | 5 | 23 | 22 | 140 | 37 | reamed hole with slot | 0.2290 | ||
87.09 € | 1 | 4 Days | 37 | 20 | 124 | 22.8 | 32 | 6 | 46 | 25 | 280 | 43 | reamed hole with slot | 0.4449 |