Cardan joint single with needle bearing DIN 808, reamed hole, steel (23406) (23406-10048)

Cardan joint single with needle bearing DIN 808, reamed hole, steel (23406) 23406-10048

Product Details:

Manufacturer part number: 23406-10048

Brand: NORELEM

Price: 105.64

Delivery time: 4 Days


Technical Data:

L3: 26

D=Fastening hole: 10

L=Length: 48

T: 11.4

D1: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23406-10048

Part Number
23406-10048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L3 D=Fastening hole L=Length T D1 B Max. torque
(Nm)
L2 static fracture torque
(Nm)
L1 Product type Weight in kg (ERP)
(kg)

105.64 €

1 4 Days 26104811.42031012*8024reamed hole without slot0.0721

Loading...

  1. 1

Basic information

Version 2 with needle bearing Version 1 single Main material steel
Item Cardan Joint DIN DIN 808 Surface finish body ground and bright
RoHS yes

This page is Cardan joint single with needle bearing DIN 808, reamed hole, steel (23406), part number 23406-10048.
You can find the detail information about specifications and dimensions on part number 23406-10048.

Variation of this product

Part Number
23406-110048
23406-112056
23406-116068
23406-120082
23406-12056
23406-125104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L3 D=Fastening hole L=Length T D1 B Max. torque
(Nm)
L2 static fracture torque
(Nm)
L1 Product type Weight in kg (ERP)
(kg)

129.64 €

1 4 Days 26104811.42031012*8024reamed hole with slot0.0713

138.11 €

1 4 Days 30125613.82541614*12028reamed hole with slot0.1301

144.97 €

1 4 Days 37166818.33253516*25034reamed hole with slot0.2560

165.05 €

1 4 Days 47208222.84268020*50041reamed hole with slot0.4767

112.93 €

1 4 Days 30125613.82541614*12028reamed hole without slot0.1301

212.45 €

1 4 Days 562510428.350813025*80052reamed hole with slot0.9265

Tech Support