Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23404-06056 |
23404-08062 |
23404-10074 |
23404-108062 |
23404-110074 |
23404-112086 |
23404-116104 |
23404-12086 |
23404-120128 |
23404-125160 |
23404-16104 |
23404-20128 |
23404-25160 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | D=Fastening hole | L=Length | T | D1 | B | Max. torque (Nm) | L2 | static fracture torque (Nm) | L1 | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.61 € | 1 | 4 Days | 22 | 6 | 56 | 7 | 16 | 2 | 7 | 9* | 40 | 17 | reamed hole without slot | 0.0578 | ||
66.38 € | 1 | 4 Days | 22 | 8 | 62 | 9 | 16 | 2 | 7 | 11* | 40 | 20 | reamed hole without slot | 0.0619 | ||
70.79 € | 1 | 4 Days | 26 | 10 | 74 | 11.4 | 22 | 3 | 16 | 12* | 90 | 24 | reamed hole without slot | 0.1193 | ||
86.04 € | 1 | 4 Days | 22 | 8 | 62 | 9 | 16 | 2 | 7 | 11* | 40 | 20 | reamed hole with slot | 0.0801 | ||
90.90 € | 1 | 4 Days | 26 | 10 | 74 | 11.4 | 22 | 3 | 16 | 12* | 90 | 24 | reamed hole with slot | 0.1182 | ||
102.91 € | 1 | 4 Days | 30 | 12 | 86 | 13.8 | 25 | 4 | 26 | 14* | 150 | 28 | reamed hole with slot | 0.2212 | ||
122.45 € | 1 | 4 Days | 37 | 16 | 104 | 18.3 | 32 | 5 | 52 | 16* | 300 | 34 | reamed hole with slot | 0.4451 | ||
81.45 € | 1 | 4 Days | 30 | 12 | 86 | 13.8 | 25 | 4 | 26 | 14* | 150 | 28 | reamed hole without slot | 0.2225 | ||
164.44 € | 1 | 4 Days | 47 | 20 | 128 | 22.8 | 40 | 6 | 100 | 20* | 650 | 41 | reamed hole with slot | 0.8337 | ||
218.34 € | 1 | 4 Days | 56 | 25 | 160 | 28.3 | 50 | 8 | 210 | 25* | 1200 | 52 | reamed hole with slot | 1.6800 | ||
97.97 € | 1 | 4 Days | 37 | 16 | 104 | 18.3 | 32 | 5 | 52 | 16* | 300 | 34 | reamed hole without slot | 0.4451 | ||
133.97 € | 1 | 4 Days | 47 | 20 | 128 | 22.8 | 40 | 6 | 100 | 20* | 650 | 41 | reamed hole without slot | 0.8369 | ||
186.23 € | 1 | 4 Days | 56 | 25 | 160 | 28.3 | 50 | 8 | 210 | 25* | 1200 | 52 | reamed hole without slot | 1.6800 |
Loading...
Version 2 | with plain bearing | Version 1 | double | Main material | steel |
---|---|---|---|---|---|
Item | Cardan Joint | DIN | DIN 808 | Surface finish body | hardened |
RoHS | yes |
Configure
Basic Attributes
L3
D=Fastening hole
L=Length
T
D1
B
Max. torque(Nm)
L2
static fracture torque(Nm)
L1
Product type
Filter by standard shipping days
Optional Attributes