Metal bellows coupling with radial clamping hub, aluminium (23001) (23001-0180631111)

Metal bellows coupling with radial clamping hub, aluminium (23001) 23001-0180631111

Product Details:

Manufacturer part number: 23001-0180631111

Brand: NORELEM

Price: 113.85

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 8 Nm

L=Length: 63

L2: 5.5

R: 47.4

max. rpm: 12800


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23001-0180631111

Part Number
23001-0180631111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Weight in kg (ERP)
(kg)

113.85 €

1 4 Days 8635.547.41280017451025.419.51818205500.20.5111125.4M50.04200.1000

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Component material stainless steel Main material aluminium
Item Metal Bellows Coupling max. angular offset(°) 1.5 RoHS yes
PL Edelstahl no

This page is Metal bellows coupling with radial clamping hub, aluminium (23001), part number 23001-0180631111.
You can find the detail information about specifications and dimensions on part number 23001-0180631111.

Variation of this product

Part Number
23001-0180631010
23001-0180631212
23001-0180631414
23001-0180631919
23001-0180632424
23001-0180632525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Weight in kg (ERP)
(kg)

113.85 €

1 4 Days 8635.547.41280017451025.419.51818205500.20.5101025.4M50.04200.1000

113.85 €

1 4 Days 8635.547.41280017451025.419.51818205500.20.5121225.4M50.04200.1000

113.85 €

1 4 Days 8635.547.41280017451025.419.51818205500.20.5141425.4M50.04200.1000

113.85 €

1 4 Days 8635.547.41280017451025.419.51818205500.20.5191925.4M50.04200.1000

113.85 €

1 4 Days 8635.547.41280017451025.419.51818205500.20.5242425.4M50.04200.1000

113.85 €

1 4 Days 8635.547.41280017451025.419.51818205500.20.5252525.4M50.04200.1000

Tech Support