Metal bellows coupling with radial clamping hub, aluminium (23000) (23000-001)

Metal bellows coupling with radial clamping hub, aluminium (23000) 23000-001

Product Details:

Manufacturer part number: 23000-001

Brand: NORELEM

Price: 104.88

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 1 Nm

L=Length: 31.5

L2: 3.3

A: 4.6

D1/D2 min.: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23000-001

Part Number
23000-001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 A D1/D2 min. D1/D2 max. Size Max. lateral shaft displacement L1 Axial spring stiffness
(N/mm)
D1/D2=fastening hole D4=Outside diameter Max. axial shaft displacement ± Torsion resistance
(Nm/arcmin)
C DIN 912-10.9 Moment of inertia
(10⁻³ kgm²)
Lateral spring stiffness
(N/mm)
Nominal torque
(Nm)
Weight in kg (ERP)
(kg)

104.88 €

1 4 Days 131.53.34.63610.213.521316.50.30.09M2.50.00042610.0114

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Component material stainless steel Main material aluminium
Item Metal Bellows Coupling RoHS yes

This page is Metal bellows coupling with radial clamping hub, aluminium (23000), part number 23000-001.
You can find the detail information about specifications and dimensions on part number 23000-001.

Variation of this product

Part Number
23000-004
23000-007
23000-012
23000-020
23000-060
23000-170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 A D1/D2 min. D1/D2 max. Size Max. lateral shaft displacement L1 Axial spring stiffness
(N/mm)
D1/D2=fastening hole D4=Outside diameter Max. axial shaft displacement ± Torsion resistance
(Nm/arcmin)
C DIN 912-10.9 Moment of inertia
(10⁻³ kgm²)
Lateral spring stiffness
(N/mm)
Nominal torque
(Nm)
Weight in kg (ERP)
(kg)

135.43 €

1 4 Days 243.54.47.551040.217.535424.50.40.46M30.0036540.0500

186.49 €

1 4 Days 45751161770.2529455340.61.1M40.0146070.0700

288.83 €

1 4 Days 762613619120.252940539.50.72.05M50.0370120.1480

322.33 €

1 4 Days 14707.519930200.2530517560.85.2M60.14190200.3656

366.29 €

1 4 Days 35778.5221834600.3334912660.98.7M80.29260600.4788

521.18 €

1 4 Days 659210.528.522431700.340801582117.5M100.834701700.9378

Tech Support