Manufacturer part number: 23001-01-0180631010
Brand: NORELEM
Price: 309.84 €
Delivery time: 4 Days
Tightening torque of screws: 8 Nm
L=Length: 63
L2: 5.5
R: 47.4
max. rpm: 12800
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23001-01-0180631010
Part Number
|
---|
23001-01-0180631010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening torque of screws (Nm) | L=Length | L2 | R | max. rpm | A | D4 | D1/D2 min. | D1/D2 max. | L3 | Max. torque (Nm) | Size | Spring stiffness radial (N/mm) | Spring stiffness axial (N/mm) | max. shaft offset radial (mm) | max. shaft offset axial (mm) | D1 (H7) | D2 (H7) | D1/D2 max. by keyway | C (ISO 4029) | Moment of inertia (gm²) | Torsional stiffness (10³ Nm/rad) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309.84 € | 1 | 4 Days | 8 | 63 | 5.5 | 47.4 | 12800 | 17 | 45 | 10 | 25.4 | 19.5 | 18 | 18 | 205 | 50 | 0.2 | 0.5 | 10 | 10 | 25.4 | M5 | 0.11 | 20 | 0.2700 |
Loading...
Version 1 | with radial clamping hub | Component material | stainless steel | Main material | stainless steel |
---|---|---|---|---|---|
Item | Metal Bellows Coupling | max. angular offset(°) | 1.5 | RoHS | yes |
PL Edelstahl | yes |
This page is Metal bellows coupling with radial clamping hub, stainless steel (23001), part number 23001-01-0180631010.
You can find the detail information about specifications and dimensions on part number 23001-01-0180631010.
Configure
Basic Attributes
Tightening torque of screws(Nm)
L=Length
L2
R
max. rpm
A
D4
D1/D2 min.
D1/D2 max.
L3
Max. torque(Nm)
Size
Spring stiffness radial(N/mm)
Spring stiffness axial(N/mm)
max. shaft offset radial(mm)
max. shaft offset axial(mm)
D1 (H7)
D2 (H7)
D1/D2 max. by keyway
C (ISO 4029)
Moment of inertia(gm²)
Torsional stiffness(10³ Nm/rad)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23001-01-0180631111 |
23001-01-0180631212 |
23001-01-0180631414 |
23001-01-0180631919 |
23001-01-0180632424 |
23001-01-0180632525 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening torque of screws (Nm) | L=Length | L2 | R | max. rpm | A | D4 | D1/D2 min. | D1/D2 max. | L3 | Max. torque (Nm) | Size | Spring stiffness radial (N/mm) | Spring stiffness axial (N/mm) | max. shaft offset radial (mm) | max. shaft offset axial (mm) | D1 (H7) | D2 (H7) | D1/D2 max. by keyway | C (ISO 4029) | Moment of inertia (gm²) | Torsional stiffness (10³ Nm/rad) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
309.84 € | 1 | 4 Days | 8 | 63 | 5.5 | 47.4 | 12800 | 17 | 45 | 10 | 25.4 | 19.5 | 18 | 18 | 205 | 50 | 0.2 | 0.5 | 11 | 11 | 25.4 | M5 | 0.11 | 20 | 0.2700 | ||
309.84 € | 1 | 4 Days | 8 | 63 | 5.5 | 47.4 | 12800 | 17 | 45 | 10 | 25.4 | 19.5 | 18 | 18 | 205 | 50 | 0.2 | 0.5 | 12 | 12 | 25.4 | M5 | 0.11 | 20 | 0.2700 | ||
309.84 € | 1 | 4 Days | 8 | 63 | 5.5 | 47.4 | 12800 | 17 | 45 | 10 | 25.4 | 19.5 | 18 | 18 | 205 | 50 | 0.2 | 0.5 | 14 | 14 | 25.4 | M5 | 0.11 | 20 | 0.2700 | ||
309.84 € | 1 | 4 Days | 8 | 63 | 5.5 | 47.4 | 12800 | 17 | 45 | 10 | 25.4 | 19.5 | 18 | 18 | 205 | 50 | 0.2 | 0.5 | 19 | 19 | 25.4 | M5 | 0.11 | 20 | 0.2700 | ||
309.84 € | 1 | 4 Days | 8 | 63 | 5.5 | 47.4 | 12800 | 17 | 45 | 10 | 25.4 | 19.5 | 18 | 18 | 205 | 50 | 0.2 | 0.5 | 24 | 24 | 25.4 | M5 | 0.11 | 20 | 0.2700 | ||
309.84 € | 1 | 4 Days | 8 | 63 | 5.5 | 47.4 | 12800 | 17 | 45 | 10 | 25.4 | 19.5 | 18 | 18 | 205 | 50 | 0.2 | 0.5 | 25 | 25 | 25.4 | M5 | 0.11 | 20 | 0.2700 |