Metal bellows couplings, short type, for high torques with clamp hubs (23001-04)

Metal bellows couplings, short type, for high torques with clamp hubs (23001-04)
· Play-free metal bellows coupling with clamping hubs

· For shaft diameters from 6 to 70 mm

· Torque range: 10 - 1500 Nm

· Lowest moment of inertia

· Ideal for servo motors and machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23001-04-00100350606
23001-04-00100350808
23001-04-00100351010
23001-04-00100351212
23001-04-00100351515
23001-04-00100351818
23001-04-00200390606
23001-04-00200390808
23001-04-00200391010
23001-04-00200391212
23001-04-00200391515
23001-04-00200391818
23001-04-00400461010
23001-04-00400461212
23001-04-00400461515
23001-04-00400461818
23001-04-00400462020
23001-04-00400462424
23001-04-00800551212
23001-04-00800551515
23001-04-00800551818
23001-04-00800552020
23001-04-00800552424
23001-04-00800552828
23001-04-02000601616
23001-04-02000602020
23001-04-02000602424
23001-04-02000602828
23001-04-04000753232
23001-04-04000753838
23001-04-04000754242
23001-04-06500783737
23001-04-06500783838
23001-04-06500784242
23001-04-10000844242
23001-04-15000965050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 (H7)
(Ø)
D2 (H7)
(Ø)
L=Length
(mm)
Tightening torque of screws
(Nm)
L2
(mm)
L3
(mm)
max. rpm A
(mm)
D1/D2 max.
(mm)
D1/D2 max. by keyway D1/D2 min.
(mm)
D4
(mm)
Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Weight (ERP)
(kg)

84.80 €

1 4 Days 66353.551315000121818632.510101518630.050.50.5M40.00890.1000

84.80 €

1 4 Days 88353.551315000121818632.510101518630.050.50.5M40.00890.1000

84.80 €

1 4 Days 1010353.551315000121818632.510101518630.050.50.5M40.00890.0712

84.80 €

1 4 Days 1212353.551315000121818632.510101518630.050.50.5M40.00890.0780

84.80 €

1 4 Days 1515353.551315000121818632.510101518630.050.50.5M40.00890.0550

84.80 €

1 4 Days 1818353.551315000121818632.510101518630.050.50.5M40.00890.0570

97.44 €

1 4 Days 66394.5513.51500015.52525640.520201208650.050.50.5M40.02150.1220

97.44 €

1 4 Days 88394.5513.51500015.52525640.520201208650.050.50.5M40.02150.1220

97.44 €

1 4 Days 1010394.5513.51500015.52525640.520201208650.050.50.5M40.02150.1220

97.44 €

1 4 Days 1212394.5513.51500015.52525640.520201208650.050.50.5M40.02150.1180

97.44 €

1 4 Days 1515394.5513.51500015.52525640.520201208650.050.50.5M40.02150.1100

97.44 €

1 4 Days 1818394.5513.51500015.52525640.520201208650.050.50.5M40.02150.1100

131.09 €

1 4 Days 10104685.517.5128001725.425.4104540403350970.050.50.5M50.04350.3000

131.09 €

1 4 Days 12124685.517.5128001725.425.4104540403350970.050.50.5M50.04350.1620

131.09 €

1 4 Days 15154685.517.5128001725.425.4104540403350970.050.50.5M50.04350.1560

131.09 €

1 4 Days 18184685.517.5128001725.425.4104540403350970.050.50.5M50.04350.1500

131.09 €

1 4 Days 20204685.517.5128001725.425.4104540403350970.050.50.5M50.04350.1450

131.09 €

1 4 Days 24244685.517.5128001725.425.4104540403350970.050.50.5M50.04350.1300

157.76 €

1 4 Days 121255157.321103002032301256808064361650.050.50.5M60.14530.3100

157.76 €

1 4 Days 151555157.321103002032301256808064361650.050.50.5M60.14530.3050

157.76 €

1 4 Days 181855157.321103002032301256808064361650.050.50.5M60.14530.2980

157.76 €

1 4 Days 202055157.321103002032301256808064361650.050.50.5M60.14530.2900

157.76 €

1 4 Days 242455157.321103002032301256808064361650.050.50.5M60.14530.2760

157.76 €

1 4 Days 282855157.321103002032301256808064361650.050.50.5M60.14530.2650

178.09 €

1 4 Days 161660408.62387002335351666200200124422870.110.5M80.281380.4700

178.09 €

1 4 Days 202060408.62387002335351666200200124422870.110.5M80.281380.4600

178.09 €

1 4 Days 242460408.62387002335351666200200124422870.110.5M80.281380.4400

178.09 €

1 4 Days 282860408.62387002335351666200200124422870.110.5M80.281380.4200

260.35 €

1 4 Days 323275849.8276900284444328240040068153380.110.5M100.821760.9000

260.35 €

1 4 Days 383875849.8276900284444328240040068153380.110.5M100.821760.9000

260.35 €

1 4 Days 424275849.8276900284444328240040068153380.110.5M100.821760.9000

281.74 €

1 4 Days 37377812510.8296400314747379065065079103860.11.51M121.192300.9000

281.74 €

1 4 Days 38387812510.8296400314747379065065079103860.11.51M121.192300.9000

281.74 €

1 4 Days 42427812510.8296400314747379065065079103860.11.51M121.192301.1700

449.11 €

1 4 Days 42428414511.832.560004060604211010001000290967560.11.51M122.745791.1700

572.11 €

1 4 Days 50509614513.3365000427070501221500-206946390.11.51M124.456931.1700

Loading...

  1. 1

Basic information

Application Servo Motor Body Material Aluminum Component material Stainless steel
Item Metal bellows coupling Version 1 With radial clamping hub RoHS Yes
PL Edelstahl No

Tech Support