Metal bellows couplings with removeable clamp hubs (23001-05)

Metal bellows couplings with removeable clamp hubs (23001-05)
· Play-free metal bellows coupling with removeable clamping hubs

· For shaft diameters from 10 to 70 mm

· Torque range: 18 - 500 Nm

· Lowest moment of inertia

· Ideal for servo motors and machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23001-05-0180631010
23001-05-0180631111
23001-05-0180631212
23001-05-0180631414
23001-05-0180631919
23001-05-0180632424
23001-05-0180632525
23001-05-0300691010
23001-05-0300691111
23001-05-0300691212
23001-05-0300691414
23001-05-0300691919
23001-05-0300692424
23001-05-0300692525
23001-05-0600831212
23001-05-0600831414
23001-05-0600831919
23001-05-0600832424
23001-05-0600832525
23001-05-0600832828
23001-05-0600833232
23001-05-0800941212
23001-05-0800941919
23001-05-0800942424
23001-05-0800942525
23001-05-0800942828
23001-05-0800943232
23001-05-1500951414
23001-05-1500951919
23001-05-1500952424
23001-05-1500952525
23001-05-1500952828
23001-05-1500953232
23001-05-2001051616
23001-05-2001051919
23001-05-2001052424
23001-05-2001052525
23001-05-2001052828
23001-05-2001053232
23001-05-3001112020
23001-05-3001112424
23001-05-3001112828
23001-05-3001113838
23001-05-5001332525
23001-05-5001333838
23001-05-5001334242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 (H7)
(Ø)
D2 (H7)
(Ø)
L=Length
(mm)
Tightening torque of screws
(Nm)
L1
(mm)
L2
(mm)
L3
(mm)
R
(mm)
max. rpm A
(mm)
D1/D2 max.
(mm)
D1/D2 max. by keyway D1/D2 min.
(mm)
D4
(mm)
Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Weight (ERP)
(kg)

132.25 €

1 4 Days 1010638375.519.547.4128001725.425.410451818205500.20.5M50.04200.2000

132.25 €

1 4 Days 1111638375.519.547.4128001725.425.410451818205500.20.5M50.04200.1980

132.25 €

1 4 Days 1212638375.519.547.4128001725.425.410451818205500.20.5M50.04200.2030

132.25 €

1 4 Days 1414638375.519.547.4128001725.425.410451818205500.20.5M50.04200.1940

132.25 €

1 4 Days 1919638375.519.547.4128001725.425.410451818205500.20.5M50.04200.1810

132.25 €

1 4 Days 2424638375.519.547.4128001725.425.410451818205500.20.5M50.04200.1670

132.25 €

1 4 Days 2525638375.519.547.4128001725.425.410451818205500.20.5M50.04200.1600

161.67 €

1 4 Days 10106915357.52756.41030020323010563030720500.150.6M60.14380.4020

161.67 €

1 4 Days 11116915357.52756.41030020323010563030720500.150.6M60.14380.4000

161.67 €

1 4 Days 12126915357.52756.41030020323010563030720500.150.6M60.14380.4000

161.67 €

1 4 Days 14146915357.52756.41030020323010563030720500.150.6M60.14380.3980

161.67 €

1 4 Days 19196915357.52756.41030020323010563030720500.150.6M60.14380.3800

161.67 €

1 4 Days 24246915357.52756.41030020323010563030720500.150.6M60.14380.3500

161.67 €

1 4 Days 25256915357.52756.41030020323010563030720500.150.6M60.14380.3500

187.58 €

1 4 Days 12128340419.53166.28700233535126660601150900.150.6M80.28750.6800

187.58 €

1 4 Days 14148340419.53166.28700233535126660601150900.150.6M80.28750.6750

187.58 €

1 4 Days 19198340419.53166.28700233535126660601150900.150.6M80.28750.6550

187.58 €

1 4 Days 24248340419.53166.28700233535126660601150900.150.6M80.28750.6300

187.58 €

1 4 Days 25258340419.53166.28700233535126660601150900.150.6M80.28750.6250

187.58 €

1 4 Days 28288340419.53166.28700233535126660601150900.150.6M80.28750.5000

187.58 €

1 4 Days 32328340419.53166.28700233535126660601150900.150.6M80.28750.5000

287.26 €

1 4 Days 1212948447113682.96900284444128280801200800.20.5M100.651281.1800

287.26 €

1 4 Days 1919948447113682.96900284444128280801200800.20.5M100.651281.1500

287.26 €

1 4 Days 2424948447113682.96900284444128280801200800.20.5M100.651281.1200

287.26 €

1 4 Days 2525948447113682.96900284444128280801200800.20.5M100.651281.1000

287.26 €

1 4 Days 2828948447113682.96900284444128280801200800.20.5M100.651280.9000

287.26 €

1 4 Days 3232948447113682.96900284444128280801200800.20.5M100.651280.9000

310.67 €

1 4 Days 1414958448113682.96900284444148215015020202800.20.5M100.821551.1800

310.67 €

1 4 Days 1919958448113682.96900284444148215015020202800.20.5M100.821551.1400

310.67 €

1 4 Days 2424958448113682.96900284444148215015020202800.20.5M100.821551.1100

310.67 €

1 4 Days 2525958448113682.96900284444148215015020202800.20.5M100.821551.1100

310.67 €

1 4 Days 2828958448113682.96900284444148215015020202800.20.5M100.821550.9000

310.67 €

1 4 Days 3232958448113682.96900284444148215015020202800.20.5M100.821550.9000

345.40 €

1 4 Days 16161051255112.54190.86400314747169020020025002800.20.5M122.21751.5000

345.40 €

1 4 Days 19191051255112.54190.86400314747169020020025002800.20.5M122.21751.5000

345.40 €

1 4 Days 24241051255112.54190.86400314747169020020025002800.20.5M122.21751.4000

345.40 €

1 4 Days 25251051255112.54190.86400314747169020020025002800.20.5M122.21751.4000

345.40 €

1 4 Days 28281051255112.54190.86400314747169020020025002800.20.5M122.21751.3000

345.40 €

1 4 Days 32321051255112.54190.86400314747169020020025002800.20.5M122.21751.3000

475.85 €

1 4 Days 202011114555134111060004060602011030030063002870.20.5M124.25022.2000

475.85 €

1 4 Days 242411114555134111060004060602011030030063002870.20.5M124.25021.8000

475.85 €

1 4 Days 282811114555134111060004060602011030030063002870.20.5M124.25021.8000

475.85 €

1 4 Days 383811114555134111060004060602011030030063002870.20.5M124.25021.8000

581.99 €

1 4 Days 252513314562155112250004270702512250050077901000.20.5M128.66902.5000

581.99 €

1 4 Days 383813314562155112250004270702512250050077901000.20.5M128.66902.5000

581.99 €

1 4 Days 424213314562155112250004270702512250050077901000.20.5M128.66902.5000

Loading...

  1. 1

Basic information

Application Servo Motor Body Material Aluminum Component material Stainless steel
Item Metal bellows coupling Version 1 With detachable clamp hubs max. angular offset(°) 1.5
RoHS Yes PL Edelstahl No

Tech Support