Metal bellows coupling with detachable clamp hubs, aluminium (23001-08) (Part Numbers)

Metal bellows coupling with detachable clamp hubs, aluminium (23001-08)
· Play-free metal bellows coupling with clamping hubs

· For shaft diameters from 10 to 70 mm

· Torque range: 18 - 500 Nm

· Lowest moment of inertia

· Ideal for servo motors and machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23001-08-0180581010
23001-08-0180581111
23001-08-0180581212
23001-08-0180581414
23001-08-0180581919
23001-08-0180582424
23001-08-0180582525
23001-08-0300581010
23001-08-0300581111
23001-08-0300581212
23001-08-0300581414
23001-08-0300581919
23001-08-0300582424
23001-08-0300582525
23001-08-0600671212
23001-08-0600671414
23001-08-0600671919
23001-08-0600672424
23001-08-0600672525
23001-08-0600672828
23001-08-0600673232
23001-08-0800781212
23001-08-0800781919
23001-08-0800782424
23001-08-0800782525
23001-08-0800782828
23001-08-0800783232
23001-08-1500781414
23001-08-1500781919
23001-08-1500782424
23001-08-1500782525
23001-08-1500782828
23001-08-1500783232
23001-08-2000831616
23001-08-2000831919
23001-08-2000832424
23001-08-2000832525
23001-08-2000832828
23001-08-2000833232
23001-08-3000942020
23001-08-3000942424
23001-08-3000942828
23001-08-3000943838
23001-08-5001002525
23001-08-5001003838
23001-08-5001004242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
L1 Weight in kg (ERP)
(kg)

132.25 €

1 4 Days 8585.547.41280017451025.417.51818205500.20.5101025.4M50.0320360.0700

132.25 €

1 4 Days 8585.547.41280017451025.417.51818205500.20.5111125.4M50.0320360.0700

132.25 €

1 4 Days 8585.547.41280017451025.417.51818205500.20.5121225.4M50.0320360.0700

132.25 €

1 4 Days 8585.547.41280017451025.417.51818205500.20.5141425.4M50.0320360.0700

132.25 €

1 4 Days 8585.547.41280017451025.417.51818205500.20.5191925.4M50.0320360.0700

132.25 €

1 4 Days 8585.547.41280017451025.417.51818205500.20.5242425.4M50.0320360.0700

132.25 €

1 4 Days 8585.547.41280017451025.417.51818205500.20.5252525.4M50.0320360.0700

161.67 €

1 4 Days 15587.356.41030020561032213030720500.150.6101030M60.1338310.2600

161.67 €

1 4 Days 15587.356.41030020561032213030720500.150.6111130M60.1338310.2600

161.67 €

1 4 Days 15587.356.41030020561032213030720500.150.6121230M60.1338310.2600

161.67 €

1 4 Days 15587.356.41030020561032213030720500.150.6141430M60.1338310.2600

161.67 €

1 4 Days 15587.356.41030020561032213030720500.150.6191930M60.1338310.2600

161.67 €

1 4 Days 15587.356.41030020561032213030720500.150.6242430M60.1338310.2600

161.67 €

1 4 Days 15587.356.41030020561032213030720500.150.6252530M60.1338310.2600

187.58 €

1 4 Days 40678.666.28700236612352460601150900.150.6121235M80.2875330.3800

187.58 €

1 4 Days 40678.666.28700236612352460601150900.150.6141435M80.2875330.3800

187.58 €

1 4 Days 40678.666.28700236612352460601150900.150.6191935M80.2875330.3800

187.58 €

1 4 Days 40678.666.28700236612352460601150900.150.6242435M80.2875330.3800

187.58 €

1 4 Days 40678.666.28700236612352460601150900.150.6252535M80.2875330.3800

187.58 €

1 4 Days 40678.666.28700236612352460601150900.150.6282835M80.2875330.3800

187.58 €

1 4 Days 40678.666.28700236612352460601150900.150.6323235M80.2875330.3800

287.26 €

1 4 Days 84789.882.96900288212442780801200800.20.5121244M100.78128420.7000

287.26 €

1 4 Days 84789.882.96900288212442780801200800.20.5191944M100.78128420.7000

287.26 €

1 4 Days 84789.882.96900288212442780801200800.20.5242444M100.78128420.7000

287.26 €

1 4 Days 84789.882.96900288212442780801200800.20.5252544M100.78128420.7000

287.26 €

1 4 Days 84789.882.96900288212442780801200800.20.5282844M100.78128420.7000

287.26 €

1 4 Days 84789.882.96900288212442780801200800.20.5323244M100.78128420.7000

310.67 €

1 4 Days 84789.882.96900288214442715015020202800.20.5141444M100.82155420.7300

310.67 €

1 4 Days 84789.882.96900288214442715015020202800.20.5191944M100.82155420.7300

310.67 €

1 4 Days 84789.882.96900288214442715015020202800.20.5242444M100.82155420.7300

310.67 €

1 4 Days 84789.882.96900288214442715015020202800.20.5252544M100.82155420.7300

310.67 €

1 4 Days 84789.882.96900288214442715015020202800.20.5282844M100.82155420.7300

310.67 €

1 4 Days 84789.882.96900288214442715015020202800.20.5323244M100.82155420.7300

345.40 €

1 4 Days 1258310.890.86400319016472920020025002800.20.5161647M121.19175430.8900

345.40 €

1 4 Days 1258310.890.86400319016472920020025002800.20.5191947M121.19175430.8900

345.40 €

1 4 Days 1258310.890.86400319016472920020025002800.20.5242447M121.19175430.8900

345.40 €

1 4 Days 1258310.890.86400319016472920020025002800.20.5252547M121.19175430.8900

345.40 €

1 4 Days 1258310.890.86400319016472920020025002800.20.5282847M121.19175430.8900

345.40 €

1 4 Days 1258310.890.86400319016472920020025002800.20.5323247M121.19175430.8900

475.85 €

1 4 Days 1459411.8110600040110206032.530030063002870.20.5202060M122.74502501.3700

475.85 €

1 4 Days 1459411.8110600040110206032.530030063002870.20.5242460M122.74502501.3700

475.85 €

1 4 Days 1459411.8110600040110206032.530030063002870.20.5282860M122.74502501.3700

475.85 €

1 4 Days 1459411.8110600040110206032.530030063002870.20.5383860M122.74502501.3700

581.99 €

1 4 Days 14510013.312250004212225703650050077901000.20.5252570M124.45690481.8100

581.99 €

1 4 Days 14510013.312250004212225703650050077901000.20.5383870M124.45690481.8100

581.99 €

1 4 Days 14510013.312250004212225703650050077901000.20.5424270M124.45690481.8100

Loading...

  1. 1

Basic information

Version 1 with detachable clamp hubs Component material stainless steel Main material aluminium
Item Metal Bellows Coupling max. angular offset(°) 1.5 RoHS yes
PL Edelstahl no

Tech Support