Metal bellows coupling clamping with grub screw, aluminium (23002)

Metal bellows coupling clamping with grub screw, aluminium (23002)
· Very high torsional stiffness

· Exact angle of rotation transmission

· Clamping with threaded pins ensures markedly shorter assembly times

· Low moment of inertia

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23002-0004
23002-0005
23002-0020
23002-0040
23002-0060
23002-0080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 D1/D2 min. D1/D2 max. Size Max. lateral shaft displacement L1 Axial spring stiffness
(N/mm)
D1/D2=fastening hole D4=Outside diameter Max. axial shaft displacement ± Moment of inertia
(10⁻³ kgm²)
Lateral spring stiffness
(N/mm)
Nominal torque
(Nm)
C (DIN 916) Torsion resistance
(10⁻³ Nm/arcmin)
Weight in kg (ERP)
(kg)

85.42 €

1 4 Days 1262.3380.40.112103160.350.00019150.4M3500.0081

87.89 €

1 4 Days 1272.3380.90.113213160.30.00019260.9M3900.0095

95.44 €

1 4 Days 4383.551520.116155250.50.0029152M42300.0311

105.49 €

1 4 Days 4393.551540.117355250.40.0032654M44600.0361

138.15 €

1 4 Days 8544.362060.2529456350.60.016606M511000.0958

160.77 €

1 4 Days 1054562680.2526166410.80.028249M613000.1154

Loading...

  1. 1

Basic information

Version 1 clamping with grub screw Component material stainless steel Main material aluminium
Item Metal Bellows Coupling RoHS yes

Tech Support