Metal bellows coupling clamping with grub screw, aluminium (23003) (23003-0050230404)

Metal bellows coupling clamping with grub screw, aluminium (23003) 23003-0050230404

Product Details:

Manufacturer part number: 23003-0050230404

Brand: NORELEM

Price: 26.25

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 0.5 Nm

L=Length: 23

L2: 2

D4: 15

D1/D2 min.: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23003-0050230404

Part Number
23003-0050230404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Inertia
(gcm²)
D5 Torsional stiffness
(Nm/rad)
Weight in kg (ERP)
(kg)

26.25 €

1 4 Days 0.5232153860.5518100.150.34481xM31.513.52000.0057

Loading...

  1. 1

Basic information

max. rpm 15000 Version 1 clamping with grub screw Component material stainless steel
Main material aluminium Item Metal Bellows Coupling max. angular offset(°) 1.5
RoHS yes PL Edelstahl no

This page is Metal bellows coupling clamping with grub screw, aluminium (23003), part number 23003-0050230404.
You can find the detail information about specifications and dimensions on part number 23003-0050230404.

Variation of this product

Part Number
23003-0050230303
23003-0050230505
23003-0050230606
23003-0100250303
23003-0100250305
23003-0100250505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Inertia
(gcm²)
D5 Torsional stiffness
(Nm/rad)
Weight in kg (ERP)
(kg)

26.25 €

1 4 Days 0.5232153860.5518100.150.33381xM31.513.52000.0058

26.25 €

1 4 Days 0.5232153860.5518100.150.35581xM31.513.52000.0055

26.25 €

1 4 Days 0.5232153860.5518100.150.36681xM31.513.52000.0053

29.06 €

1 4 Days 0.52521538611031200.150.33381xM3213.53600.0075

29.06 €

1 4 Days 0.52521538611031200.150.33581xM3213.53600.0077

29.06 €

1 4 Days 0.52521538611031200.150.35581xM3213.53600.0060

Tech Support