Metal bellows coupling with radial clamping hub, aluminium (23003) (23003-05-0050250404)

Metal bellows coupling with radial clamping hub, aluminium (23003) 23003-05-0050250404

Product Details:

Manufacturer part number: 23003-05-0050250404

Brand: NORELEM

Price: 40.83

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 0.43 Nm

L=Length: 25

L2: 2.5

R: 17.5

A: 5.2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23003-05-0050250404

Part Number
23003-05-0050250404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Inertia
(gcm²)
Torsional stiffness
(Nm/rad)
Weight in kg (ERP)
(kg)

40.83 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3448M22.82000.0076

Loading...

  1. 1

Basic information

max. rpm 15000 Version 1 with radial clamping hub Component material stainless steel
Main material aluminium Item Metal Bellows Coupling max. angular offset(°) 1.5
RoHS yes PL Edelstahl no

This page is Metal bellows coupling with radial clamping hub, aluminium (23003), part number 23003-05-0050250404.
You can find the detail information about specifications and dimensions on part number 23003-05-0050250404.

Variation of this product

Part Number
23003-05-0050250303
23003-05-0050250505
23003-05-0050250606
23003-05-0100260303
23003-05-0100260305
23003-05-0100260505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Inertia
(gcm²)
Torsional stiffness
(Nm/rad)
Weight in kg (ERP)
(kg)

40.83 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3338M22.82000.0078

40.83 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3558M22.82000.0074

40.83 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3668M22.82000.0071

42.64 €

1 4 Days 0.43262.517.55.215.538711031200.150.3338M23.43800.0091

42.64 €

1 4 Days 0.43262.517.55.215.538711031200.150.3358M23.43800.0089

42.64 €

1 4 Days 0.43262.517.55.215.538711031200.150.3558M23.43800.0087

Tech Support