Metal bellows coupling with radial clamping hub, stainless steel (23003)

Metal bellows coupling with radial clamping hub, stainless steel (23003)
· Play-free mini metal bellows couplings with clamping hubs

· Made entirely of stainless steel

· For shaft diameters from 3 to 25 mm

· Torque range: 0.5 - 10 Nm

· Lowest moment of inertia

· Ideal for servo motors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23003-06-0050250303
23003-06-0050250404
23003-06-0050250505
23003-06-0050250606
23003-06-0100260303
23003-06-0100260305
23003-06-0100260505
23003-06-0100260506
23003-06-0100260606
23003-06-0150260505
23003-06-0150260506
23003-06-0150260508
23003-06-0150260606
23003-06-0150260608
23003-06-0150260808
23003-06-0200380606
23003-06-0200380608
23003-06-0200380610
23003-06-0200380808
23003-06-0200380810
23003-06-0200381010
23003-06-0450411010
23003-06-0450411012
23003-06-0450411014
23003-06-0450411212
23003-06-0450411214
23003-06-0450411414
23003-06-1000471212
23003-06-1000471215
23003-06-1000471219
23003-06-1000471515
23003-06-1000471519
23003-06-1000471919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
Spring stiffness axial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
D1 (H7) D2 (H7) D1/D2 max. by keyway C (ISO 4029) Inertia
(gcm²)
Torsional stiffness
(Nm/rad)
Weight in kg (ERP)
(kg)

124.06 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3338M26.22000.0185

124.06 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3448M26.22000.0171

124.06 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3558M26.22000.0163

124.06 €

1 4 Days 0.43252.517.55.215.53870.5518100.150.3668M26.22000.0155

126.37 €

1 4 Days 0.43262.517.55.215.538711031200.150.3338M27.53800.0198

126.37 €

1 4 Days 0.43262.517.55.215.538711031200.150.3358M27.53800.0188

126.37 €

1 4 Days 0.43262.517.55.215.538711031200.150.3558M27.53800.0180

126.37 €

1 4 Days 0.43262.517.55.215.538711031200.150.3568M27.53800.0175

126.37 €

1 4 Days 0.43262.517.55.215.538711031200.150.3668M27.53800.0170

160.22 €

1 4 Days 0.85263217203108.51.51559150.10.35510M2.5187500.0353

160.22 €

1 4 Days 0.85263217203108.51.51559150.10.35610M2.5187500.0348

160.22 €

1 4 Days 0.85263217203108.51.51559150.10.35810M2.5187500.0334

160.22 €

1 4 Days 0.85263217203108.51.51559150.10.36610M2.5187500.0342

160.22 €

1 4 Days 0.85263217203108.51.51559150.10.36810M2.5187500.0329

160.22 €

1 4 Days 0.85263217203108.51.51559150.10.38810M2.5187500.0313

164.87 €

1 4 Days 2383.5279253141122021110.20.46614M36013000.0716

164.87 €

1 4 Days 2383.5279253141122021110.20.46814M36013000.0695

164.87 €

1 4 Days 2383.5279253141122021110.20.461014M36013000.0671

164.87 €

1 4 Days 2383.5279253141122021110.20.48814M36013000.0677

164.87 €

1 4 Days 2383.5279253141122021110.20.481014M36013000.0654

164.87 €

1 4 Days 2383.5279253141122021110.20.4101014M36013000.0631

197.89 €

1 4 Days 3.5415341232.5618134.545168320.10.3101018M422065000.1404

197.89 €

1 4 Days 3.5415341232.5618134.545168320.10.3101218M422065000.1369

197.89 €

1 4 Days 3.5415341232.5618134.545168320.10.3101418M422065000.1331

197.89 €

1 4 Days 3.5415341232.5618134.545168320.10.3121218M422065000.1333

197.89 €

1 4 Days 3.5415341232.5618134.545168320.10.3121418M422065000.1300

197.89 €

1 4 Days 3.5415341232.5618134.545168320.10.3141418M422065000.1261

212.09 €

1 4 Days 4.547541.515.540.562513.510100120270.150.4121225M451381000.2289

212.09 €

1 4 Days 4.547541.515.540.562513.510100120270.150.4121525M451381000.2229

212.09 €

1 4 Days 4.547541.515.540.562513.510100120270.150.4121925M451381000.2115

212.09 €

1 4 Days 4.547541.515.540.562513.510100120270.150.4151525M451381000.2160

212.09 €

1 4 Days 4.547541.515.540.562513.510100120270.150.4151925M451381000.2046

212.09 €

1 4 Days 4.547541.515.540.562513.510100120270.150.4191925M451381000.1945

Loading...

  1. 1

Basic information

max. rpm 15000 Version 1 with radial clamping hub Component material stainless steel
Main material stainless steel Item Metal Bellows Coupling max. angular offset(°) 1.5
RoHS yes PL Edelstahl yes

Tech Support