Beam coupling with radial clamping hub, aluminium (23010)

Beam coupling with radial clamping hub, aluminium (23010)
· Backlash-free beam coupling with clamp hub

· High torsional stiffness, compensation of shaft misalignment with minimum restoring forces

· For shaft diameters from 3 to 35 mm

· Torque range: 3 - 190 Nm

· Installation friendly coupling type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23010-01-0160230303
23010-01-0160230505
23010-01-0160230506
23010-01-0160230606
23010-01-0180160303
23010-01-0180160505
23010-01-0180160506
23010-01-0180160606
23010-01-0200280303
23010-01-0200280505
23010-01-0200280506
23010-01-0200280508
23010-01-0200280606
23010-01-0200280608
23010-01-0200280808
23010-01-0220200303
23010-01-0220200505
23010-01-0220200506
23010-01-0220200508
23010-01-0220200606
23010-01-0220200608
23010-01-0220200808
23010-01-0250280606
23010-01-0250280608
23010-01-0250280610
23010-01-0250280808
23010-01-0250280810
23010-01-0250281010
23010-01-0300400606
23010-01-0300400608
23010-01-0300400610
23010-01-0300400808
23010-01-0300400810
23010-01-0300401010
23010-01-0400480606
23010-01-0400481010
23010-01-0400481012
23010-01-0400481212
23010-01-0400481515
23010-01-0400481616
23010-01-0500651010
23010-01-0500651515
23010-01-0500651616
23010-01-0500651919
23010-01-0500652020
23010-01-0600801010
23010-01-0600801616
23010-01-0600802020
23010-01-0600802424
23010-01-0700951515
23010-01-0700952020
23010-01-0700953232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 max. rpm D4 D1/D2 min. D1/D2 max. Size max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
L1 Nom. torque
(Nm)
Weight in kg (ERP)
(kg)

42.74 €

1 4 Days 1233.5100001636160.150.5233M2.50.000280.076730.0100

42.74 €

1 4 Days 1233.5100001636160.150.5255M2.50.000280.076730.0088

42.74 €

1 4 Days 1233.5100001636160.150.5256M2.50.000280.076730.0090

42.74 €

1 4 Days 1233.5100001636160.150.5266M2.50.000280.076730.0088

45.69 €

1 4 Days 116.62.5100001836180.150.5233M2.50.000450.103530.0100

45.69 €

1 4 Days 116.62.5100001836180.150.5255M2.50.000450.103530.0099

45.69 €

1 4 Days 116.62.5100001836180.150.5256M2.50.000450.103530.0097

45.69 €

1 4 Days 116.62.5100001836180.150.5266M2.50.000450.103530.0093

57.46 €

1 4 Days 1.528495002038200.11133M30.000950.407850.0200

57.46 €

1 4 Days 1.528495002038200.11155M30.000950.407850.0176

57.46 €

1 4 Days 1.528495002038200.11156M30.000950.407850.0204

57.46 €

1 4 Days 1.528495002038200.11158M30.000950.407850.0185

57.46 €

1 4 Days 1.528495002038200.11166M30.000950.407850.0179

57.46 €

1 4 Days 1.528495002038200.11168M30.000950.407850.0176

57.46 €

1 4 Days 1.528495002038200.11188M30.000950.407850.0180

57.46 €

1 4 Days 1202.75950022310220.151133M2.50.001150.695.530.0180

57.46 €

1 4 Days 1202.75950022310220.151155M2.50.001150.695.530.0183

57.46 €

1 4 Days 1202.75950022310220.151156M2.50.001150.695.530.0153

57.46 €

1 4 Days 1202.75950022310220.151158M2.50.001150.695.530.0161

57.46 €

1 4 Days 1202.75950022310220.151166M2.50.001150.695.530.0143

57.46 €

1 4 Days 1202.75950022310220.151168M2.50.001150.695.530.0162

57.46 €

1 4 Days 1202.75950022310220.151188M2.50.001150.695.530.0157

61.88 €

1 4 Days 1.5284800025612250.11166M30.002390.733870.0309

61.88 €

1 4 Days 1.5284800025612250.11168M30.002390.733870.0278

61.88 €

1 4 Days 1.5284800025612250.111610M30.002390.733870.0260

61.88 €

1 4 Days 1.5284800025612250.11188M30.002390.733870.0272

61.88 €

1 4 Days 1.5284800025612250.111810M30.002390.733870.0254

61.88 €

1 4 Days 1.5284800025612250.1111010M30.002390.733870.0247

72.16 €

1 4 Days 3.4405.5600030614300.10.85166M40.00680.86811100.0553

72.16 €

1 4 Days 3.4405.5600030614300.10.85168M40.00680.86811100.0579

72.16 €

1 4 Days 3.4405.5600030614300.10.851610M40.00680.86811100.0600

72.16 €

1 4 Days 3.4405.5600030614300.10.85188M40.00680.86811100.0582

72.16 €

1 4 Days 3.4405.5600030614300.10.851810M40.00680.86811100.0551

72.16 €

1 4 Days 3.4405.5600030614300.10.8511010M40.00680.86811100.0551

88.33 €

1 4 Days 7485.5500040619400.150.85166M50.02793.76711190.1210

88.33 €

1 4 Days 7485.5500040619400.150.8511010M50.02793.76711190.1239

88.33 €

1 4 Days 7485.5500040619400.150.8511012M50.02793.76711190.1201

88.33 €

1 4 Days 7485.5500040619400.150.8511212M50.02793.76711190.1149

88.33 €

1 4 Days 7485.5500040619400.150.8511515M50.02793.76711190.1153

88.33 €

1 4 Days 7485.5500040619400.150.8511616M50.02793.76711190.1209

108.91 €

1 4 Days 14659.55000501026500.150.71.51010M60.08977.19619350.2500

108.91 €

1 4 Days 14659.55000501026500.150.71.51515M60.08977.19619350.2480

108.91 €

1 4 Days 14659.55000501026500.150.71.51616M60.08977.19619350.2436

108.91 €

1 4 Days 14659.55000501026500.150.71.51919M60.08977.19619350.2306

108.91 €

1 4 Days 14659.55000501026500.150.71.52020M60.08977.19619350.2315

250.07 €

1 4 Days 278012.54500601030600.150.71.51010M80.23212.7525700.5000

250.07 €

1 4 Days 278012.54500601030600.150.71.51616M80.23212.7525700.5000

250.07 €

1 4 Days 278012.54500601030600.150.71.52020M80.23212.7525700.4462

250.07 €

1 4 Days 278012.54500601030600.150.71.52424M80.23212.7525700.4250

308.87 €

1 4 Days 279512.54000701535700.10.3311515M80.506666.768251300.7500

308.87 €

1 4 Days 279512.54000701535700.10.3312020M80.506666.768251300.7223

308.87 €

1 4 Days 279512.54000701535700.10.3313232M80.506666.768251300.6595

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Main material aluminium Item Beam Coupling
RoHS yes PL Edelstahl no

Tech Support