Manufacturer part number: 23021-10-14800501214
Brand: NORELEM
Price: 98.73 €
Delivery time: 4 Days
Tightening torque of screws: 1.34 Nm
L=Length: 50
L2: 13
max. rpm: 25000
D4: 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23021-10-14800501214
Part Number
|
---|
23021-10-14800501214 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening torque of screws (Nm) | L=Length | L2 | max. rpm | D4 | D1/D2 min. | D1/D2 max. | Max. torque (Nm) | Size | Spring stiffness radial (N/mm) | max. shaft offset radial (mm) | max. shaft offset axial (mm) | max. angular offset (°) | D1 (H7) | D2 (H7) | C (ISO 4029) | Moment of inertia (gm²) | L1 | Nom. torque (Nm) | Component colour | Torsional stiffness dynamic (Nm/wheel) | Coupling spider hardness | Torsional stiffness static (Nm/wheel) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.73 € | 1 | 4 Days | 1.34 | 50 | 13 | 25000 | 30 | 6 | 14 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 12 | 14 | M3 | 0.014 | 18.5 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1050 |
Loading...
Version 1 | with conical hub and shaft collar | Component material | polyurethane | Main material | aluminium |
---|---|---|---|---|---|
Item | Elastomer Dog Coupling | RoHS | yes | PL Edelstahl | no |
This page is Elastomer dog coupling with conical hub+shaft collar, aluminium (23021-10), part number 23021-10-14800501214.
You can find the detail information about specifications and dimensions on part number 23021-10-14800501214.
Configure
Basic Attributes
Tightening torque of screws(Nm)
L=Length
L2
max. rpm
D4
D1/D2 min.
D1/D2 max.
Max. torque(Nm)
Size
Spring stiffness radial(N/mm)
max. shaft offset radial(mm)
max. shaft offset axial(mm)
max. angular offset(°)
D1 (H7)
D2 (H7)
C (ISO 4029)
Moment of inertia(gm²)
L1
Nom. torque(Nm)
Component colour
Torsional stiffness dynamic(Nm/wheel)
Coupling spider hardness
Torsional stiffness static(Nm/wheel)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23021-10-14800500812 |
23021-10-14800500814 |
23021-10-14800501010 |
23021-10-14800501414 |
23021-10-14920500606 |
23021-10-14920500808 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening torque of screws (Nm) | L=Length | L2 | max. rpm | D4 | D1/D2 min. | D1/D2 max. | Max. torque (Nm) | Size | Spring stiffness radial (N/mm) | max. shaft offset radial (mm) | max. shaft offset axial (mm) | max. angular offset (°) | D1 (H7) | D2 (H7) | C (ISO 4029) | Moment of inertia (gm²) | L1 | Nom. torque (Nm) | Component colour | Torsional stiffness dynamic (Nm/wheel) | Coupling spider hardness | Torsional stiffness static (Nm/wheel) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.73 € | 1 | 4 Days | 1.34 | 50 | 13 | 25000 | 30 | 6 | 14 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 8 | 12 | M3 | 0.014 | 18.5 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1050 | ||
98.73 € | 1 | 4 Days | 1.34 | 50 | 13 | 25000 | 30 | 6 | 14 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 8 | 14 | M3 | 0.014 | 18.5 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1050 | ||
98.73 € | 1 | 4 Days | 1.34 | 50 | 13 | 25000 | 30 | 6 | 14 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 10 | 10 | M3 | 0.014 | 18.5 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1050 | ||
98.73 € | 1 | 4 Days | 1.34 | 50 | 13 | 25000 | 30 | 6 | 14 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 14 | 14 | M3 | 0.014 | 18.5 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1050 | ||
98.28 € | 1 | 4 Days | 1.34 | 50 | 13 | 25000 | 30 | 6 | 14 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 6 | 6 | M3 | 0.014 | 18.5 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1050 | ||
98.28 € | 1 | 4 Days | 1.34 | 50 | 13 | 25000 | 30 | 6 | 14 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 8 | 8 | M3 | 0.014 | 18.5 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1050 |