Elastomer dog couplings with clamp hubs, stainless steel (23022-11) (Part Numbers)

Elastomer dog couplings with clamp hubs, stainless steel (23022-11)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 4 to 50 mm

· Torque range: 4 - 450 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23022-11-14800350404
23022-11-14800350808
23022-11-14800350810
23022-11-14800350812
23022-11-14800350814
23022-11-14800351010
23022-11-14800351012
23022-11-14800351014
23022-11-14800351212
23022-11-14800351214
23022-11-14800351414
23022-11-14920350404
23022-11-14920350808
23022-11-14920350810
23022-11-14920350812
23022-11-14920350814
23022-11-14920351010
23022-11-14920351012
23022-11-14920351014
23022-11-14920351212
23022-11-14920351214
23022-11-14920351414
23022-11-14980350404
23022-11-14980350808
23022-11-14980350810
23022-11-14980350812
23022-11-14980350814
23022-11-14980351010
23022-11-14980351012
23022-11-14980351014
23022-11-14980351212
23022-11-14980351214
23022-11-14980351414
23022-11-19800661010
23022-11-19800661212
23022-11-19800661214
23022-11-19800661215
23022-11-19800661216
23022-11-19800661414
23022-11-19800661415
23022-11-19800661416
23022-11-19800661515
23022-11-19800661516
23022-11-19800661616
23022-11-19920661010
23022-11-19920661212
23022-11-19920661214
23022-11-19920661215
23022-11-19920661216
23022-11-19920661414
23022-11-19920661415
23022-11-19920661416
23022-11-19920661515
23022-11-19920661516
23022-11-19920661616
23022-11-19980661010
23022-11-19980661212
23022-11-19980661214
23022-11-19980661215
23022-11-19980661216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 (H7)
(Ø)
D2 (H7)
(Ø)
L=Length
(mm)
Tightening torque of screws
(Nm)
L1
(mm)
L2
(mm)
L3
(mm)
R
(mm)
max. rpm D1/D2 max.
(mm)
D1/D2 min.
(mm)
D4
(mm)
Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
C (ISO 4029) Moment of inertia
(gm²)
Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
Weight (ERP)
(kg)

160.36 €

1 4 Days 443521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 883521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 8103521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 8123521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 8143521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 10103521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 10123521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 10143521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 12123521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 12143521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

160.36 €

1 4 Days 14143521113532.213000164308141530.21+1 / -0.51.1M30.0164Blue18080 Shore a60.20.1475

159.96 €

1 4 Days 443521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 883521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 8103521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 8123521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 8143521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 10103521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 10123521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 10143521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 12123521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 12143521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 14143521113532.2130001643015143360.15+1 / -0.51M30.0167.5Yellow34492 Shore a114.60.1475

159.96 €

1 4 Days 443521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 883521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 8103521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 8123521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 8143521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 10103521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 10123521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 10143521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 12123521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 12143521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

159.96 €

1 4 Days 14143521113532.2130001643025146540.09+1 / -0.50.9M30.01612.5Red51398 Shore a171.90.1475

231.81 €

1 4 Days 10106615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 12126615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 12146615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 12156615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 12166615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 14146615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 14156615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 14166615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 15156615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 15166615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

231.81 €

1 4 Days 16166615251612471000022104012195820.15+1.2 / -0.51.1M60.1036Blue106580 Shore a6180.4575

228.39 €

1 4 Days 101066152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 121266152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 121466152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 121566152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 121666152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 141466152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 141566152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 141666152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 151566152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 151666152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 161666152516124710000221040241911200.1+1.2 / -0.51M60.10312Yellow181592 Shore a10900.4575

228.39 €

1 4 Days 101066152516124710000221040421920100.06+1.2 / -0.50.9M60.10321Red254098 Shore a15120.4575

228.39 €

1 4 Days 121266152516124710000221040421920100.06+1.2 / -0.50.9M60.10321Red254098 Shore a15120.4575

228.39 €

1 4 Days 121466152516124710000221040421920100.06+1.2 / -0.50.9M60.10321Red254098 Shore a15120.4575

228.39 €

1 4 Days 121566152516124710000221040421920100.06+1.2 / -0.50.9M60.10321Red254098 Shore a15120.4575

228.39 €

1 4 Days 121666152516124710000221040421920100.06+1.2 / -0.50.9M60.10321Red254098 Shore a15120.4575

Loading...

Basic information

Body Material Stainless Steel Component material Polyurethane Item Elastomer dog coupling
Version 1 With radial clamping hub RoHS Yes PL Edelstahl Yes

Tech Support