Elastomer dog coupling, short type with radial clamp hubs, aluminium (23022) (23022-15-07800180405)

Elastomer dog coupling, short type with radial clamp hubs, aluminium (23022) 23022-15-07800180405

Product Details:

Manufacturer part number: 23022-15-07800180405

Brand: NORELEM

Price: 35.76

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 0.43 Nm

L=Length: 18

L2: 8

R: 16.6

max. rpm: 27000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23022-15-07800180405

Part Number
23022-15-07800180405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
L1 Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
Weight in kg (ERP)
(kg)

35.76 €

1 4 Days 0.4318816.62700014372.51.471140.15+0.6 / -0.31.145M20.0001850.7blue2680 Shore A8.60.0060

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Component material polyurethane Main material aluminium
Item Elastomer Dog Coupling RoHS yes PL Edelstahl no

This page is Elastomer dog coupling, short type with radial clamp hubs, aluminium (23022), part number 23022-15-07800180405.
You can find the detail information about specifications and dimensions on part number 23022-15-07800180405.

Variation of this product

Part Number
23022-15-07800180404
23022-15-07800180406
23022-15-07800180505
23022-15-07800180506
23022-15-07800180606
23022-15-07920180404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
L1 Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
Weight in kg (ERP)
(kg)

35.76 €

1 4 Days 0.4318816.62700014372.51.471140.15+0.6 / -0.31.144M20.0001850.7blue2680 Shore A8.60.0060

35.76 €

1 4 Days 0.4318816.62700014372.51.471140.15+0.6 / -0.31.146M20.0001850.7blue2680 Shore A8.60.0060

35.76 €

1 4 Days 0.4318816.62700014372.51.471140.15+0.6 / -0.31.155M20.0001850.7blue2680 Shore A8.60.0060

35.76 €

1 4 Days 0.4318816.62700014372.51.471140.15+0.6 / -0.31.156M20.0001850.7blue2680 Shore A8.60.0060

35.76 €

1 4 Days 0.4318816.62700014372.51.471140.15+0.6 / -0.31.166M20.0001850.7blue2680 Shore A8.60.0060

32.07 €

1 4 Days 0.4318816.62700014372.52.472190.1+0.6 / -0.3144M20.0001851.2yellow4392 Shore A14.30.0060

Tech Support