Elastomer dog coupling with removable clamping hub, aluminium (23022-20) (Part Numbers)

Elastomer dog coupling with removable clamping hub, aluminium (23022-20)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 4 to 57 mm

· Torque range: 4 - 525 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23022-20-42921263232
23022-20-42921263838
23022-20-42921264545
23022-20-42981262222
23022-20-42981263232
23022-20-42981263838
23022-20-42981264545
23022-20-48921402222
23022-20-48921403838
23022-20-48921404545
23022-20-48921405050
23022-20-48981402222
23022-20-48981403838
23022-20-48981404545
23022-20-48981405050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
L1 Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
L4 K Weight in kg (ERP)
(kg)

356.39 €

1 4 Days 841262693.5400032952250188304241000.19+2 / -113232M102.52250265yellow2050092 Shore A108705336.51.9430

356.39 €

1 4 Days 841262693.5400032952250188304241000.19+2 / -113838M102.52250265yellow2050092 Shore A108705336.51.9430

356.39 €

1 4 Days 841262693.5400032952250188304241000.19+2 / -114545M102.52250265yellow2050092 Shore A108705336.51.9430

356.39 €

1 4 Days 841262693.5400032952250189004259400.14+2 / -10.92222M102.52250450red3769298 Shore A215945336.51.9430

356.39 €

1 4 Days 841262693.5400032952250189004259400.14+2 / -10.93232M102.52250450red3769298 Shore A215945336.51.9430

356.39 €

1 4 Days 841262693.5400032952250189004259400.14+2 / -10.93838M102.52250450red3769298 Shore A215945336.51.9430

356.39 €

1 4 Days 841262693.5400032952250189004259400.14+2 / -10.94545M102.52250450red3769298 Shore A215945336.51.9430

452.90 €

1 4 Days 14514028105375036105225718.56204845000.23+2.1 / -112222M124.07656310yellow2280092 Shore A129686139.52.5920

452.90 €

1 4 Days 14514028105375036105225718.56204845000.23+2.1 / -113838M124.07656310yellow2280092 Shore A129686139.52.5920

452.90 €

1 4 Days 14514028105375036105225718.56204845000.23+2.1 / -114545M124.07656310yellow2280092 Shore A129686139.52.5920

452.90 €

1 4 Days 14514028105375036105225718.56204845000.23+2.1 / -115050M124.07656310yellow2280092 Shore A129686139.52.5920

452.90 €

1 4 Days 14514028105375036105225718.510504868200.16-2.1 / -10.92222M124.07656525red4940098 Shore A257596139.52.5920

452.90 €

1 4 Days 14514028105375036105225718.510504868200.16-2.1 / -10.93838M124.07656525red4940098 Shore A257596139.52.5920

452.90 €

1 4 Days 14514028105375036105225718.510504868200.16-2.1 / -10.94545M124.07656525red4940098 Shore A257596139.52.5920

452.90 €

1 4 Days 14514028105375036105225718.510504868200.16-2.1 / -10.95050M124.07656525red4940098 Shore A257596139.52.5920

Loading...

Basic information

Version 1 with radial clamping hub Component material polyurethane Main material aluminium
Item Elastomer Dog Coupling RoHS yes PL Edelstahl no

Tech Support