Elastomer dog coupling clamping with grub screw, aluminium (23023-10) (23023-10-07800220405)

Elastomer dog coupling clamping with grub screw, aluminium (23023-10) 23023-10-07800220405

Product Details:

Manufacturer part number: 23023-10-07800220405

Brand: NORELEM

Price: 27.10

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 1.3 Nm

L=Length: 22

L2: 8

max. rpm: 34000

D4: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23023-10-07800220405

Part Number
23023-10-07800220405
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 max. rpm D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
L1 Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
Weight in kg (ERP)
(kg)

27.10 €

1 4 Days 1.32283400014473.51.471140.15+0.6 / -0.31.1452xM30.0001870.7blue2680 Shore A8.60.0065

Loading...

  1. 1

Basic information

Version 1 clamping with grub screw Component material polyurethane Main material aluminium
Item Elastomer Dog Coupling RoHS yes PL Edelstahl no

This page is Elastomer dog coupling clamping with grub screw, aluminium (23023-10), part number 23023-10-07800220405.
You can find the detail information about specifications and dimensions on part number 23023-10-07800220405.

Variation of this product

Part Number
23023-10-05920150404
23023-10-05920150405
23023-10-05920150505
23023-10-07800220406
23023-10-07800220505
23023-10-07800220506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 max. rpm D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
L1 Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
Weight in kg (ERP)
(kg)

30.71 €

1 4 Days 0.51554750010262.50.651540.06+0.4 / -0.21441xM30.000021650.5yellow1692 Shore A5.160.0026

30.71 €

1 4 Days 0.51554750010262.50.651540.06+0.4 / -0.21451xM30.000021650.5yellow1692 Shore A5.160.0026

30.71 €

1 4 Days 0.51554750010262.50.651540.06+0.4 / -0.21551xM30.000021650.5yellow1692 Shore A5.160.0026

27.10 €

1 4 Days 1.32283400014473.51.471140.15+0.6 / -0.31.1462xM30.0001870.7blue2680 Shore A8.60.0065

27.10 €

1 4 Days 1.32283400014473.51.471140.15+0.6 / -0.31.1552xM30.0001870.7blue2680 Shore A8.60.0065

27.10 €

1 4 Days 1.32283400014473.51.471140.15+0.6 / -0.31.1562xM30.0001870.7blue2680 Shore A8.60.0065

Tech Support