Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening torque of screws (Nm) | L=Length | L2 | max. rpm | D4 | D1/D2 min. | D1/D2 max. | L3 | Max. torque (Nm) | Size | Spring stiffness radial (N/mm) | max. shaft offset radial (mm) | max. shaft offset axial (mm) | max. angular offset (°) | D1 (H7) | D2 (H7) | C (ISO 4029) | Moment of inertia (gm²) | L1 | Nom. torque (Nm) | Component colour | Torsional stiffness dynamic (Nm/wheel) | Coupling spider hardness | Torsional stiffness static (Nm/wheel) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 6 | 6 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 8 | 8 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 8 | 10 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 8 | 12 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 8 | 14 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 10 | 10 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 10 | 12 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 10 | 14 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 12 | 12 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 12 | 14 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.74 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 8 | 14 | 153 | 0.21 | +1 / -0.5 | 1.1 | 14 | 14 | 1xM4 | 0.016 | 11 | 4 | blue | 180 | 80 Shore A | 60.2 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 6 | 6 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 8 | 8 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 8 | 10 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 8 | 12 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 8 | 14 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 10 | 10 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 10 | 12 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 10 | 14 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 12 | 12 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 12 | 14 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 15 | 14 | 336 | 0.15 | +1 / -0.5 | 1 | 14 | 14 | 1xM4 | 0.016 | 11 | 7.5 | yellow | 344 | 92 Shore A | 114.6 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 6 | 6 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 8 | 8 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 8 | 10 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 8 | 12 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 8 | 14 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 10 | 10 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 10 | 12 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 10 | 14 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 12 | 12 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 12 | 14 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
105.34 € | 1 | 4 Days | 3 | 35 | 13 | 16000 | 30 | 6 | 16 | 5 | 25 | 14 | 654 | 0.09 | +1 / -0.5 | 0.9 | 14 | 14 | 1xM4 | 0.016 | 11 | 12.5 | red | 513 | 98 Shore A | 171.9 | 0.1120 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 10 | 10 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 12 | 12 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 12 | 14 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 12 | 15 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 12 | 16 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 14 | 14 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 14 | 15 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 14 | 16 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 15 | 15 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 15 | 16 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
194.03 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 12 | 19 | 582 | 0.15 | +1.2 / -0.5 | 1.1 | 16 | 16 | 1xM5 | 0.103 | 25 | 6 | blue | 1065 | 80 Shore A | 618 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 10 | 10 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 12 | 12 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 12 | 14 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 12 | 15 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 12 | 16 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 14 | 14 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 14 | 15 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 14 | 16 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 15 | 15 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 15 | 16 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 24 | 19 | 1120 | 0.1 | +1.2 / -0.5 | 1 | 16 | 16 | 1xM5 | 0.103 | 25 | 12 | yellow | 1815 | 92 Shore A | 1090 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 42 | 19 | 2010 | 0.06 | +1.2 / -0.5 | 0.9 | 10 | 10 | 1xM5 | 0.103 | 25 | 21 | red | 2540 | 98 Shore A | 1512 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 42 | 19 | 2010 | 0.06 | +1.2 / -0.5 | 0.9 | 12 | 12 | 1xM5 | 0.103 | 25 | 21 | red | 2540 | 98 Shore A | 1512 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 42 | 19 | 2010 | 0.06 | +1.2 / -0.5 | 0.9 | 12 | 14 | 1xM5 | 0.103 | 25 | 21 | red | 2540 | 98 Shore A | 1512 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 42 | 19 | 2010 | 0.06 | +1.2 / -0.5 | 0.9 | 12 | 15 | 1xM5 | 0.103 | 25 | 21 | red | 2540 | 98 Shore A | 1512 | 0.4670 | ||
190.61 € | 1 | 4 Days | 6 | 66 | 16 | 12000 | 40 | 10 | 24 | 10 | 42 | 19 | 2010 | 0.06 | +1.2 / -0.5 | 0.9 | 12 | 16 | 1xM5 | 0.103 | 25 | 21 | red | 2540 | 98 Shore A | 1512 | 0.4670 |
Loading...
Version 1 | clamping with grub screw | Component material | polyurethane | Main material | stainless steel |
---|---|---|---|---|---|
Item | Elastomer Dog Coupling | RoHS | yes | PL Edelstahl | yes |
Configure
Basic Attributes
Tightening torque of screws(Nm)
L=Length
L2
max. rpm
D4
D1/D2 min.
D1/D2 max.
L3
Max. torque(Nm)
Size
Spring stiffness radial(N/mm)
max. shaft offset radial(mm)
max. shaft offset axial(mm)
max. angular offset(°)
D1 (H7)
D2 (H7)
C (ISO 4029)
Moment of inertia(gm²)
L1
Nom. torque(Nm)
Component colour
Torsional stiffness dynamic(Nm/wheel)
Coupling spider hardness
Torsional stiffness static(Nm/wheel)
Filter by standard shipping days
Optional Attributes