Rigid coupling split, steel or stainless steel (23050) (23050-1120)

Rigid coupling split, steel or stainless steel (23050) 23050-1120

Product Details:

Manufacturer part number: 23050-1120

Brand: NORELEM

Price: 34.91

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 4.6 Nm

L=Length: 45

R: 32.7

Main material: steel

D4=Outside diameter: 29


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23050-1120

Part Number
23050-1120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length R Main material D4=Outside diameter Nominal torque
(Nm)
D1=Fastening hole C (DIN 912-12.9) C (DIN 912 A2-70) Weight in kg (ERP)
(kg)

34.91 €

1 4 Days 4.64532.7steel297012M4x12-0.1807

Loading...

  1. 1

Basic information

Version 1 split Item Rigid Coupling RoHS yes

This page is Rigid coupling split, steel or stainless steel (23050), part number 23050-1120.
You can find the detail information about specifications and dimensions on part number 23050-1120.

Variation of this product

Part Number
23050-1080
23050-1100
23050-1140
23050-1150
23050-1160
23050-1190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length R Main material D4=Outside diameter Nominal torque
(Nm)
D1=Fastening hole C (DIN 912-12.9) C (DIN 912 A2-70) Weight in kg (ERP)
(kg)

32.29 €

1 4 Days 2.13526.8steel24508M3x8-0.0973

34.91 €

1 4 Days 4.64532.7steel297010M4x12-0.1886

43.37 €

1 4 Days 9.55039.4steel3419014M5x16-0.2746

43.37 €

1 4 Days 9.55039.4steel3419015M5x16-0.2639

43.37 €

1 4 Days 9.55039.4steel3419016M5x16-0.2554

47.78 €

1 4 Days 166548.2steel4230019M6x18-0.5097

Tech Support