Rigid coupling two-piece, steel or stainless steel (23052) (23052-1140)

Rigid coupling two-piece, steel or stainless steel (23052) 23052-1140

Product Details:

Manufacturer part number: 23052-1140

Brand: NORELEM

Price: 66.14

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 9.5 Nm

L=Length: 50

R: 39.4

Main material: steel

D4=Outside diameter: 34


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23052-1140

Part Number
23052-1140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length R Main material D4=Outside diameter Nominal torque
(Nm)
D1=Fastening hole C (DIN 912-12.9) C (DIN 912 A2-70) Weight in kg (ERP)
(kg)

66.14 €

1 4 Days 9.55039.4steel3419014M5x16-0.2652

Loading...

  1. 1

Basic information

Version 1 two-piece Item Rigid Coupling RoHS yes

This page is Rigid coupling two-piece, steel or stainless steel (23052), part number 23052-1140.
You can find the detail information about specifications and dimensions on part number 23052-1140.

Variation of this product

Part Number
23052-1080
23052-1100
23052-1120
23052-1150
23052-1160
23052-1190
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length R Main material D4=Outside diameter Nominal torque
(Nm)
D1=Fastening hole C (DIN 912-12.9) C (DIN 912 A2-70) Weight in kg (ERP)
(kg)

53.79 €

1 4 Days 2.13526.8steel24508M3x8-0.0933

58.48 €

1 4 Days 4.64532.7steel297010M4x12-0.1790

58.48 €

1 4 Days 4.64532.7steel297012M4x12-0.1696

66.14 €

1 4 Days 9.55039.4steel3419015M5x16-0.2525

66.14 €

1 4 Days 9.55039.4steel3419016M5x16-0.2499

78.01 €

1 4 Days 166548.2steel4230019M6x18-0.4978

Tech Support