Couplings for cross-clamping (41365)

Couplings for cross-clamping (41365)
· For arranging two 5-axis clamping systems compact diagonally

· Workpiece can be clamped from 4 sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41365-178

Part Number
41365-178
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

674.82 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length(mm) 178 Body Material Steel Main material High carbon steel
Item Coupling D=diameter(mm) 50 RoHS Yes
Weight (ERP)(kg) 1.0260

This page is Couplings for cross-clamping (41365), part number 41365-178.
You can find the detail information about specifications and dimensions on part number 41365-178.

Tech Support