Clamping levers internal thread, high-gloss chromed (06450)

Clamping levers internal thread, high-gloss chromed (06450)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06450-0036
06450-0046
06450-0056
06450-1046
06450-1056
06450-1066
06450-2066
06450-2086
06450-3086
06450-3106
06450-4106
06450-4126
06450-5126
06450-5166
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

8.07 €

1 4 Days 3037710131424.5414.530330M3916

8.07 €

1 4 Days 3037710131424.5414.530330M4916

8.07 €

1 4 Days 3037710131424.5414.530330M5916

8.07 €

1 4 Days 4047710131424.5414.531341M4916

8.07 €

1 4 Days 4047710131424.5414.531341M5916

8.07 €

1 4 Days 4047710131424.5414.531341M6916

10.16 €

1 4 Days 6574.59.513.518.51928.56.517.542.545.52M61220

10.16 €

1 4 Days 6574.59.513.518.51928.56.517.542.545.52M81220

11.11 €

1 4 Days 80911116212237102454.558.53M81422

11.11 €

1 4 Days 80911116212237102454.558.53M101422

12.97 €

1 4 Days 9510913192727.54310276367.54M101724

12.97 €

1 4 Days 9510913192727.54310276367.54M121724

16.24 €

1 4 Days 11012615233132491231.57377.55M122326

16.24 €

1 4 Days 11012615233132491231.57377.55M162326

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Main colour Silver Surface finish body High-gloss chromed Surface finish component Black oxidised

Tech Support