Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel (06451)

Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-0032
06451-0033
06451-0042
06451-0043
06451-0052
06451-0053
06451-00327
06451-00427
06451-00527
06451-1042
06451-1043
06451-10427
06451-1052
06451-1053
06451-10527
06451-1062
06451-1063
06451-10627
06451-2062
06451-2063
06451-20627
06451-2082
06451-2083
06451-20827
06451-3082
06451-3083
06451-30827
06451-3102
06451-3103
06451-31027
06451-4102
06451-4103
06451-41027
06451-4122
06451-4123
06451-41227
06451-5122
06451-5123
06451-51227
06451-5162
06451-5163
06451-51627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

8.90 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M3916

8.90 €

1 4 Days 30Silver metallic37710131424.5414.530330M3916

8.90 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4916

8.90 €

1 4 Days 30Silver metallic37710131424.5414.530330M4916

8.90 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5916

8.90 €

1 4 Days 30Silver metallic37710131424.5414.530330M5916

8.90 €

1 4 Days 30Ruby red37710131424.5414.530330M3916

8.90 €

1 4 Days 30Ruby red37710131424.5414.530330M4916

8.90 €

1 4 Days 30Ruby red37710131424.5414.530330M5916

8.90 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M4916

8.90 €

1 4 Days 40Silver metallic47710131424.5414.531341M4916

8.90 €

1 4 Days 40Ruby red47710131424.5414.531341M4916

8.90 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5916

8.90 €

1 4 Days 40Silver metallic47710131424.5414.531341M5916

8.90 €

1 4 Days 40Ruby red47710131424.5414.531341M5916

8.90 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6916

8.90 €

1 4 Days 40Silver metallic47710131424.5414.531341M6916

8.90 €

1 4 Days 40Ruby red47710131424.5414.531341M6916

11.07 €

1 4 Days 65Orange RAL 200474.59.513.518.51928.56.517.542.545.52M61220

11.07 €

1 4 Days 65Silver metallic74.59.513.518.51928.56.517.542.545.52M61220

11.07 €

1 4 Days 65Ruby red74.59.513.518.51928.56.517.542.545.52M61220

11.07 €

1 4 Days 65Orange RAL 200474.59.513.518.51928.56.517.542.545.52M81220

11.07 €

1 4 Days 65Silver metallic74.59.513.518.51928.56.517.542.545.52M81220

11.07 €

1 4 Days 65Ruby red74.59.513.518.51928.56.517.542.545.52M81220

12.54 €

1 4 Days 80Orange RAL 2004911116212237102454.558.53M81422

12.54 €

1 4 Days 80Silver metallic911116212237102454.558.53M81422

12.54 €

1 4 Days 80Ruby red911116212237102454.558.53M81422

12.54 €

1 4 Days 80Orange RAL 2004911116212237102454.558.53M101422

12.54 €

1 4 Days 80Silver metallic911116212237102454.558.53M101422

12.54 €

1 4 Days 80Ruby red911116212237102454.558.53M101422

16.85 €

1 4 Days 95Orange RAL 200410913192727.54310276367.54M101724

16.85 €

1 4 Days 95Silver metallic10913192727.54310276367.54M101724

16.85 €

1 4 Days 95Ruby red10913192727.54310276367.54M101724

16.85 €

1 4 Days 95Orange RAL 200410913192727.54310276367.54M121724

16.85 €

1 4 Days 95Silver metallic10913192727.54310276367.54M121724

16.85 €

1 4 Days 95Ruby red10913192727.54310276367.54M121724

20.92 €

1 4 Days 110Orange RAL 200412615233132491231.57377.55M122326

20.92 €

1 4 Days 110Silver metallic12615233132491231.57377.55M122326

20.92 €

1 4 Days 110Ruby red12615233132491231.57377.55M122326

20.92 €

1 4 Days 110Orange RAL 200412615233132491231.57377.55M162326

20.92 €

1 4 Days 110Silver metallic12615233132491231.57377.55M162326

20.92 €

1 4 Days 110Ruby red12615233132491231.57377.55M162326

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish body Plastic-coated

Tech Support