Clamping levers internal thread, steel parts stainless steel, high-gloss chromed (06451) (06451-0056)

Clamping levers internal thread, steel parts stainless steel, high-gloss chromed (06451) 06451-0056

Product Details:

Manufacturer part number: 06451-0056

Brand: NORELEM

Price: 11.59

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

A1=Handle length: 37 mm

B: 7 mm

D: 10 mm

D1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06451-0056

Part Number
06451-0056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

11.59 €

1 4 Days 3037710131424.5414.530330M5916

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Main colour Silver Surface finish body High-gloss chromed

This page is Clamping levers internal thread, steel parts stainless steel, high-gloss chromed (06451), part number 06451-0056.
You can find the detail information about specifications and dimensions on part number 06451-0056.

Variation of this product

Part Number
06451-0036
06451-0046
06451-1046
06451-1056
06451-1066
06451-2066
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

11.59 €

1 4 Days 3037710131424.5414.530330M3916

11.59 €

1 4 Days 3037710131424.5414.530330M4916

11.59 €

1 4 Days 4047710131424.5414.531341M4916

11.59 €

1 4 Days 4047710131424.5414.531341M5916

11.59 €

1 4 Days 4047710131424.5414.531341M6916

14.39 €

1 4 Days 6574.59.513.518.51928.56.517.542.545.52M61220

Tech Support