Clamping levers, die-cast zinc with external thread, threaded insert stainless steel (06461) (Part Numbers)

Clamping levers, die-cast zinc with external thread, threaded insert stainless steel (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-2062X30
06461-2062X40
06461-2062X50
06461-2062X60
06461-2063X15
06461-2063X20
06461-2063X25
06461-2063X30
06461-2063X40
06461-2063X50
06461-2063X60
06461-20627X15
06461-20627X20
06461-20627X25
06461-20627X30
06461-20627X40
06461-20627X50
06461-20627X60
06461-2082X15
06461-2082X20
06461-2082X25
06461-2082X30
06461-2082X40
06461-2082X50
06461-2082X60
06461-2083X15
06461-2083X20
06461-2083X25
06461-2083X30
06461-2083X40
06461-2083X50
06461-2083X60
06461-20827X15
06461-20827X20
06461-20827X25
06461-20827X30
06461-20827X40
06461-20827X50
06461-20827X60
06461-2102X20
06461-2102X25
06461-2102X30
06461-2102X40
06461-2102X50
06461-2102X60
06461-2103X20
06461-2103X25
06461-2103X30
06461-2103X40
06461-2103X50
06461-2103X60
06461-21027X20
06461-21027X25
06461-21027X30
06461-21027X40
06461-21027X50
06461-21027X60
06461-3082X20
06461-3082X25
06461-3082X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Surface finish component A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread No. of teeth Weight (ERP)
(kg)

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M6200.0913

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M6200.0930

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M6200.0952

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M6200.0970

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M6200.0843

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M6200.0894

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M6200.0850

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M6200.0861

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M6200.0877

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M6200.0937

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M6200.0898

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M6200.0843

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M6200.0841

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M6200.0850

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M6200.0902

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M6200.0930

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M6200.0893

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M6200.0898

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M8200.0902

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M8200.0914

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M8200.0940

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M8200.0952

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M8200.0986

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M8200.1019

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M8200.1039

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M8200.0877

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M8200.0908

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M8200.0905

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M8200.0962

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M8200.0956

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M8200.1016

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M8200.0977

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M8200.0910

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M8200.0914

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M8200.0936

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M8200.0899

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M8200.0987

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M8200.1010

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M8200.0977

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M10200.0964

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M10200.0991

11.70 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M10200.1012

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M10200.1066

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M10200.1104

12.54 €

1 4 Days 65Orange RAL 2004Bright74.59.513.518.51928.56.517.542.545.52M10200.1156

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M10200.0903

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M10200.0938

11.70 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M10200.0955

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M10200.1057

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M10200.1111

12.54 €

1 4 Days 65Silver metallicBright74.59.513.518.51928.56.517.542.545.52M10200.1099

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M10200.0903

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M10200.0938

11.70 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M10200.0955

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M10200.1060

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M10200.1104

12.54 €

1 4 Days 65Ruby redBright74.59.513.518.51928.56.517.542.545.52M10200.1099

13.43 €

1 4 Days 80Orange RAL 2004-911116212237102454.558.53M8220.1462

13.43 €

1 4 Days 80Orange RAL 2004-911116212237102454.558.53M8220.1458

13.43 €

1 4 Days 80Orange RAL 2004-911116212237102454.558.53M8220.1495

Loading...

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Item Clamping lever Surface finish body Plastic-coated L=thread length(mm) 10
Thread type External thread RoHS Yes

Tech Support