Clamping levers with protective cap and internal thread, satin finish (06450) (06450-92081)

Clamping levers with protective cap and internal thread, satin finish (06450) 06450-92081

Product Details:

Manufacturer part number: 06450-92081

Brand: NORELEM

Price: 9.96

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

A1=Handle length: 74.5 mm

B: 9.5 mm

D: 13.5 mm

D1: 18.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-92081

Part Number
06450-92081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

9.96 €

1 4 Days 6574.59.513.518.519-6.517.542.545.52M81220

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Main colour Black Surface finish body Plastic-coated Surface finish component Black oxidised
Version 1 With protective cap

This page is Clamping levers with protective cap and internal thread, satin finish (06450), part number 06450-92081.
You can find the detail information about specifications and dimensions on part number 06450-92081.

Variation of this product

Part Number
06450-92061
06450-93081
06450-93101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

9.96 €

1 4 Days 6574.59.513.518.519-6.517.542.545.52M61220

11.00 €

1 4 Days 80911116212237102454.558.53M81422

11.00 €

1 4 Days 80911116212237102454.558.53M101422

Tech Support