Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel (06461) (06461-92062X20)

Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel (06461) 06461-92062X20

Product Details:

Manufacturer part number: 06461-92062X20

Brand: NORELEM

Price: 13.77

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

A1=Handle length: 74.5 mm

B: 9.5 mm

D: 13.5 mm

D1: 18.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-92062X20

Part Number
06461-92062X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread No. of teeth

13.77 €

1 4 Days 6574.59.513.518.519326.517.542.545.5202M620

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Main colour Orange RAL 2004 Surface finish body Plastic-coated Version 1 With protective cap

This page is Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel (06461), part number 06461-92062X20.
You can find the detail information about specifications and dimensions on part number 06461-92062X20.

Variation of this product

Part Number
06461-92062X15
06461-92062X25
06461-92062X30
06461-92062X40
06461-92062X50
06461-92062X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread No. of teeth

13.77 €

1 4 Days 6574.59.513.518.519326.517.542.545.5152M620

13.77 €

1 4 Days 6574.59.513.518.519326.517.542.545.5252M620

13.77 €

1 4 Days 6574.59.513.518.519326.517.542.545.5302M620

14.64 €

1 4 Days 6574.59.513.518.519326.517.542.545.5402M620

14.64 €

1 4 Days 6574.59.513.518.519326.517.542.545.5502M620

14.64 €

1 4 Days 6574.59.513.518.519326.517.542.545.5602M620

Tech Support