Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel (06450-10) (06450-10-3103)

Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel (06450-10) 06450-10-3103

Product Details:

Manufacturer part number: 06450-10-3103

Brand: NORELEM

Price: 25.71

Delivery time: 4 Days


Technical Data:

Handle length: 80 mm

Main colour: Silver metallic

A1=Handle length: 95 mm

B: 11.2 mm

D2: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-10-3103

Part Number
06450-10-3103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)

25.71 €

1 4 Days 80Silver metallic9511.2304733.94.468.63M1024

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Surface finish body Plastic-coated Surface finish component Black oxidised T1(mm) 10

This page is Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel (06450-10), part number 06450-10-3103.
You can find the detail information about specifications and dimensions on part number 06450-10-3103.

Variation of this product

Part Number
06450-10-2083
06450-10-3102
06450-10-31027
06450-10-4102
06450-10-41027
06450-10-4103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)

24.11 €

1 4 Days 65Silver metallic77.5102538.527.752.655.62M822

25.71 €

1 4 Days 80Orange RAL 20049511.2304733.964.468.63M1024

25.71 €

1 4 Days 80Ruby red9511.2304733.964.468.63M1024

28.11 €

1 4 Days 95Orange RAL 200411013.23053.137.272.877.34M1027

28.11 €

1 4 Days 95Ruby red11013.23053.137.272.877.34M1027

28.11 €

1 4 Days 95Silver metallic11013.23053.137.272.877.34M1027

Tech Support