Clamping levers, zinc with internal thread and clamping force intensifier, high-gloss chromed (06450-10)

Clamping levers, zinc with internal thread and clamping force intensifier, high-gloss chromed (06450-10)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06450-10-2086
06450-10-3106
06450-10-4106
06450-10-5126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)

24.11 €

1 4 Days 6577.5102538.527.752.655.62M822

25.71 €

1 4 Days 809511.2304733.964.468.63M1024

28.11 €

1 4 Days 9511013.23053.137.272.877.34M1027

30.98 €

1 4 Days 110127.515.43559.141.98387.55M1233

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Main colour Silver Surface finish body High-gloss chromed Surface finish component Black oxidised
T1(mm) 10

Tech Support