Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel (06460-10) (Part Numbers)

Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel (06460-10)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-10-2082X10
06460-10-2082X20
06460-10-2082X30
06460-10-2082X40
06460-10-2083X10
06460-10-2083X20
06460-10-2083X30
06460-10-2083X40
06460-10-20827X10
06460-10-20827X20
06460-10-20827X30
06460-10-20827X40
06460-10-3102X15
06460-10-3102X30
06460-10-3102X40
06460-10-3102X50
06460-10-3103X15
06460-10-3103X30
06460-10-3103X40
06460-10-3103X50
06460-10-31027X15
06460-10-31027X30
06460-10-31027X40
06460-10-31027X50
06460-10-4102X20
06460-10-4102X30
06460-10-4102X40
06460-10-4102X50
06460-10-4103X20
06460-10-4103X30
06460-10-4103X40
06460-10-4103X50
06460-10-41027X20
06460-10-41027X30
06460-10-41027X40
06460-10-41027X50
06460-10-5122X20
06460-10-5122X30
06460-10-5122X40
06460-10-5122X50
06460-10-5123X20
06460-10-5123X30
06460-10-5123X40
06460-10-5123X50
06460-10-51227X20
06460-10-51227X30
06460-10-51227X40
06460-10-51227X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread

25.82 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6102M8

25.82 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6202M8

25.82 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6302M8

26.22 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6402M8

25.82 €

1 4 Days 65Silver metallic77.5102538.527.752.655.6102M8

25.82 €

1 4 Days 65Silver metallic77.5102538.527.752.655.6202M8

25.82 €

1 4 Days 65Silver metallic77.5102538.527.752.655.6302M8

26.22 €

1 4 Days 65Silver metallic77.5102538.527.752.655.6402M8

25.82 €

1 4 Days 65Ruby red77.5102538.527.752.655.6102M8

25.82 €

1 4 Days 65Ruby red77.5102538.527.752.655.6202M8

25.82 €

1 4 Days 65Ruby red77.5102538.527.752.655.6302M8

26.22 €

1 4 Days 65Ruby red77.5102538.527.752.655.6402M8

26.92 €

1 4 Days 80Orange RAL 20049511.2304733.964.668.6153M10

26.92 €

1 4 Days 80Orange RAL 20049511.2304733.964.668.6303M10

27.41 €

1 4 Days 80Orange RAL 20049511.2304733.964.668.6403M10

27.41 €

1 4 Days 80Orange RAL 20049511.2304733.964.668.6503M10

26.92 €

1 4 Days 80Silver metallic9511.2304733.964.668.6153M10

26.92 €

1 4 Days 80Silver metallic9511.2304733.964.668.6303M10

27.41 €

1 4 Days 80Silver metallic9511.2304733.964.668.6403M10

27.41 €

1 4 Days 80Silver metallic9511.2304733.964.668.6503M10

26.92 €

1 4 Days 80Ruby red9511.2304733.964.668.6153M10

26.92 €

1 4 Days 80Ruby red9511.2304733.964.668.6303M10

27.41 €

1 4 Days 80Ruby red9511.2304733.964.668.6403M10

27.41 €

1 4 Days 80Ruby red9511.2304733.964.668.6503M10

29.10 €

1 4 Days 95Orange RAL 200411013.23053.137.272.877.3204M10

29.10 €

1 4 Days 95Orange RAL 200411013.23053.137.272.877.3304M10

30.29 €

1 4 Days 95Orange RAL 200411013.23053.137.272.877.3404M10

30.29 €

1 4 Days 95Orange RAL 200411013.23053.137.272.877.3504M10

29.10 €

1 4 Days 95Silver metallic11013.23053.137.272.877.3204M10

29.10 €

1 4 Days 95Silver metallic11013.23053.137.272.877.3304M10

30.29 €

1 4 Days 95Silver metallic11013.23053.137.272.877.3404M10

30.29 €

1 4 Days 95Silver metallic11013.23053.137.272.877.3504M10

29.10 €

1 4 Days 95Ruby red11013.23053.137.272.877.3204M10

29.10 €

1 4 Days 95Ruby red11013.23053.137.272.877.3304M10

30.29 €

1 4 Days 95Ruby red11013.23053.137.272.877.3404M10

30.29 €

1 4 Days 95Ruby red11013.23053.137.272.877.3504M10

33.51 €

1 4 Days 110Orange RAL 2004127.515.43559.141.98387.5205M12

33.51 €

1 4 Days 110Orange RAL 2004127.515.43559.141.98387.5305M12

35.36 €

1 4 Days 110Orange RAL 2004127.515.43559.141.98387.5405M12

35.36 €

1 4 Days 110Orange RAL 2004127.515.43559.141.98387.5505M12

33.51 €

1 4 Days 110Silver metallic127.515.43559.141.98387.5205M12

33.51 €

1 4 Days 110Silver metallic127.515.43559.141.98387.5305M12

35.36 €

1 4 Days 110Silver metallic127.515.43559.141.98387.5405M12

35.36 €

1 4 Days 110Silver metallic127.515.43559.141.98387.5505M12

33.51 €

1 4 Days 110Ruby red127.515.43559.141.98387.5205M12

33.51 €

1 4 Days 110Ruby red127.515.43559.141.98387.5305M12

35.36 €

1 4 Days 110Ruby red127.515.43559.141.98387.5405M12

35.36 €

1 4 Days 110Ruby red127.515.43559.141.98387.5505M12

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Surface finish body Plastic-coated Surface finish component Black oxidised

Tech Support