Clamping levers, zinc with external thread and clamping force intensifier, high-gloss chromed (06460-10) (06460-10-2086X20)

Clamping levers, zinc with external thread and clamping force intensifier, high-gloss chromed (06460-10) 06460-10-2086X20

Product Details:

Manufacturer part number: 06460-10-2086X20

Brand: NORELEM

Price: 25.82

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

A1=Handle length: 77.5 mm

B: 10 mm

D2: 25 mm

H: 38.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06460-10-2086X20

Part Number
06460-10-2086X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread

25.82 €

1 4 Days 6577.5102538.527.752.655.6202M8

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Main colour Silver Surface finish body High-gloss chromed Surface finish component Black oxidised

This page is Clamping levers, zinc with external thread and clamping force intensifier, high-gloss chromed (06460-10), part number 06460-10-2086X20.
You can find the detail information about specifications and dimensions on part number 06460-10-2086X20.

Variation of this product

Part Number
06460-10-2086X10
06460-10-2086X30
06460-10-2086X40
06460-10-3106X15
06460-10-3106X30
06460-10-3106X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread

25.82 €

1 4 Days 6577.5102538.527.752.655.6102M8

25.82 €

1 4 Days 6577.5102538.527.752.655.6302M8

26.22 €

1 4 Days 6577.5102538.527.752.655.6402M8

26.92 €

1 4 Days 809511.2304733.964.668.6153M10

26.92 €

1 4 Days 809511.2304733.964.668.6303M10

27.41 €

1 4 Days 809511.2304733.964.668.6403M10

Tech Support