Clamping levers, zinc with internal thread and clamping force intensifier, high-gloss chromed (06451-10) (06451-10-4106)

Clamping levers, zinc with internal thread and clamping force intensifier, high-gloss chromed (06451-10) 06451-10-4106

Product Details:

Manufacturer part number: 06451-10-4106

Brand: NORELEM

Price: 40.96

Delivery time: 4 Days


Technical Data:

Handle length: 95 mm

A1=Handle length: 110 mm

B: 13.2 mm

D2: 30 mm

H: 53.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06451-10-4106

Part Number
06451-10-4106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)

40.96 €

1 4 Days 9511013.23053.137.272.877.34M1027

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Main colour Silver Surface finish body High-gloss chromed Surface finish component Bright
T1(mm) 10

This page is Clamping levers, zinc with internal thread and clamping force intensifier, high-gloss chromed (06451-10), part number 06451-10-4106.
You can find the detail information about specifications and dimensions on part number 06451-10-4106.

Variation of this product

Part Number
06451-10-2086
06451-10-3106
06451-10-5126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)

35.19 €

1 4 Days 6577.5102538.527.752.655.62M822

37.55 €

1 4 Days 809511.2304733.964.468.63M1024

45.00 €

1 4 Days 110127.515.43559.141.98387.55M1233

Tech Support