Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel (06461-10) (06461-10-2082X30)

Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel (06461-10) 06461-10-2082X30

Product Details:

Manufacturer part number: 06461-10-2082X30

Brand: NORELEM

Price: 37.47

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

Main colour: Orange RAL 2004

A1=Handle length: 77.5 mm

B: 10 mm

D2: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-10-2082X30

Part Number
06461-10-2082X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread

37.47 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6302M8

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish body Plastic-coated Surface finish component Bright

This page is Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel (06461-10), part number 06461-10-2082X30.
You can find the detail information about specifications and dimensions on part number 06461-10-2082X30.

Variation of this product

Part Number
06461-10-20827X40
06461-10-2082X10
06461-10-2082X20
06461-10-2082X40
06461-10-2083X10
06461-10-2083X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread

38.09 €

1 4 Days 65Ruby red77.5102538.527.752.655.6402M8

37.47 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6102M8

37.47 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6202M8

38.09 €

1 4 Days 65Orange RAL 200477.5102538.527.752.655.6402M8

37.47 €

1 4 Days 65Silver metallic77.5102538.527.752.655.6102M8

37.47 €

1 4 Days 65Silver metallic77.5102538.527.752.655.6202M8

Tech Support