Clamping levers, zinc with external thread and clamping force intensifier, high-gloss chromed (06461-10) (Part Numbers)

Clamping levers, zinc with external thread and clamping force intensifier, high-gloss chromed (06461-10)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-10-2086X10
06461-10-2086X20
06461-10-2086X30
06461-10-2086X40
06461-10-3106X15
06461-10-3106X30
06461-10-3106X40
06461-10-3106X50
06461-10-4106X20
06461-10-4106X30
06461-10-4106X40
06461-10-4106X50
06461-10-5126X20
06461-10-5126X30
06461-10-5126X40
06461-10-5126X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread

37.47 €

1 4 Days 6577.5102538.527.752.655.6102M8

37.47 €

1 4 Days 6577.5102538.527.752.655.6202M8

37.47 €

1 4 Days 6577.5102538.527.752.655.6302M8

38.09 €

1 4 Days 6577.5102538.527.752.655.6402M8

39.08 €

1 4 Days 809511.2304733.964.668.6153M10

39.08 €

1 4 Days 809511.2304733.964.668.6303M10

39.79 €

1 4 Days 809511.2304733.964.668.6403M10

39.79 €

1 4 Days 809511.2304733.964.668.6503M10

42.24 €

1 4 Days 9511013.23053.137.272.877.3204M10

42.24 €

1 4 Days 9511013.23053.137.272.877.3304M10

43.94 €

1 4 Days 9511013.23053.137.272.877.3404M10

43.94 €

1 4 Days 9511013.23053.137.272.877.3504M10

48.58 €

1 4 Days 110127.515.43559.141.98387.5205M12

48.58 €

1 4 Days 110127.515.43559.141.98387.5305M12

51.28 €

1 4 Days 110127.515.43559.141.98387.5405M12

51.28 €

1 4 Days 110127.515.43559.141.98387.5505M12

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Main colour Silver Surface finish body High-gloss chromed Surface finish component Bright

Tech Support