Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
41375-1412 |
41375-1816 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 (mm) | B2 (mm) | D=thread (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|
299.65 € | 1 | 4 Days | 12.8 | 13.5 | M12 | 3.4610 | ||
335.33 € | 1 | 4 Days | 16.8 | 17.5 | M16 | 7.1170 |
Loading...
Material | Steel | Type | Main Body | Main material | High carbon steel |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Form | B | Version 1 | Set |
B=Width(mm) | 40 | Form definition | With t-slot key | Item | Clamping claw |
L=Length(mm) | 115 | L1(mm) | 67.2 | RoHS | Yes |