Twist Lock Plate for Outlet UL / CSA Certified ⌀40.5

Twist Lock Plate for Outlet UL / CSA Certified ⌀40.5
This plate for twist locked UL/CSA-certified embedded outlets (⌀40.5) has the rotational mating direction written on its surface.

[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

161A-U

Part Number
161A-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type AC Outlet/Inlet Related Product (Other) Color Silver Material New metal (aluminum)
Supported installed outlet shape UL/CSA certified (φ40.5) Installed outlet mounting pitch (l)(mm) 60.3 No. of mount installed outlets(Piece) 1
Applicable boxes For 1 pieces Surface display content Release <=> lock Overall Length (L)(mm) 120

This page is Twist Lock Plate for Outlet UL / CSA Certified ⌀40.5, part number 161A-U.
You can find the detail information about specifications and dimensions on part number 161A-U.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360