Semmes bolts【50 Pieces Per Package】 (B8-20-3C)

Semmes bolts B8-20-3C
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: B8-20-3C

Brand: KAMEDA DENKI

Price: 23.19

Delivery time: Same day


Technical Data:

Length L: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B8-20-3C

Part Number
B8-20-3C
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)

23.19 €

9.04 €

50 Pieces Per Package

1 pack Available Same day

Stock

20

Loading...

  1. 1

Basic information

Screw Diameter M8 Material/finishing 3C (iron· trivalent) Number with packs(Piece) 50

This page is Semmes bolts, part number B8-20-3C.
You can find the detail information about specifications and dimensions on part number B8-20-3C.

Variation of this product

Part Number
B8-35-3C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Length L
(mm)

27.81 €

50 Pieces Per Package

1 pack Available Same day

Stock

35

Tech Support