Spare hole plug for φ 16【5 Pieces Per Package】

Spare hole plug for φ 16
  • Volume Discount
The cover is made of rubber, is visually appealing, and covers the spare hole cut in the panel. The color is light beige (color equivalent to Munsell 5Y7/1). For φ 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BP16

Part Number
BP16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.86 €

5 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Material Rubber Dimension mounting hole(φ) 16 Color/Surface treatment Light Beige
Number with packs(Piece) 5

This page is Spare hole plug for φ 16, part number BP16.
You can find the detail information about specifications and dimensions on part number BP16.

Tech Support