Optical Cord Identification Display【50 Pieces Per Package】

Optical Cord Identification Display
  • Promotional pricing
  • Volume Discount
This is ideal for indicating the destination. For ø3 mm twin-core cords. Because it can be fastened temporarily, it is possible to move IP2FA along the cord before fastening it permanently at the proper position.

[Features]
· This display is for ø3 mm twin-core optical cords.
· It can be attached in a single action by sandwiching the optical cord.
· It is fixed in place in two steps.
· In the first step (temporarily fastened stage), IP2FA is moved along the cord, and in the second step (permanent fastening), it is fastened at the proper position.
· This two-step process reduces the risk of damaging the cords.
· This display can be reused even after it has been used for fastening.
· Cord destination can be handwritten on the front and back sides, and labels can also be placed using TABTAG labels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IP2FA

Part Number
IP2FA
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

45.38 €

17.70 €

50 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Color Milk White Number with packs(Piece) 50 Width(mm) 35
Depth(mm) 30 Applicable label model number TAGN-1L-9372 TAGN41-5106 TAGN-5106

This page is Optical Cord Identification Display, part number IP2FA.
You can find the detail information about specifications and dimensions on part number IP2FA.

Tech Support