TBS-G Series【100 Pieces Per Package】

TBS-G Series
  • Volume Discount
[Features]
• This is an adhesive type used with tie-spacing acrylic, and it has great fit quality for rough surfaces like painted steel plates and ABS-type plastics. This material also has superior heat resistance, weatherproof properties, and chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBS-20G

Part Number
TBS-20G
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

41.54 €

100 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Maximum Compatible Band Width(mm) 4 Adhesive Acrylic Material Nylon 66

This page is TBS-G Series, part number TBS-20G.
You can find the detail information about specifications and dimensions on part number TBS-20G.

Tech Support