Coaxial Connector BNC Series (Part Numbers)

Coaxial Connector BNC Series
  • Volume Discount
The BNC connector features a bayonet lock connection system that can be easily attached and detached. It is utilized in a wide range of communication and measurement applications. Nominal impedance = 50 Ω.

[Features]
· BNC connector is a connector with a bayonet lock connection system that is easy to attach and detach. The connector is available with a nominal impedance of 50 Ω and 75 Ω (BNCC type).
· The cable length is also very adaptable for use in a wide range of communication and measurement applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

050-1392A

Part Number
050-1392A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Application Wire connection method Connection direction Impedance
(Ω)
Conforming Cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency Range
(GHz)
Quantity of units ordered
(Piece)

4.37 €

1 Available 5 Days -MaleFor CableCrimp[Straight] Straight Plug503D-2V--14.514.528.60–4-

Loading...

  1. 1

Basic information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Cores 1 Rated Voltage(V) 500 Protection function (environmentally resistant) N/A
Removal method Bayonet lock

This page is Coaxial Connector BNC Series, part number 050-1392A.
You can find the detail information about specifications and dimensions on part number 050-1392A.

Variation of this product

Part Number
050-1371
050-1372
050-1391A
050-1392N
050-1393
050-1395
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Application Wire connection method Connection direction Impedance
(Ω)
Conforming Cable Receptacle shape Adapter shape Dimension (height)
(mm)
Dimension (width)
(mm)
Dimension (depth)
(mm)
Frequency Range
(GHz)
Quantity of units ordered
(Piece)

3.70 €

1 Available 5 Days -MaleFor CableCrimp[Straight] Straight Plug505C-2V--14.514.528.60–4-

4.61 €

1 Available 5 Days -MaleFor CableCrimp[Straight] Straight Plug505D-2V--14.514.528.60–4-

5.48 €

1 Available 5 Days -MaleFor CableCrimp[Straight] Straight Plug50RG-174/316/188--14.514.528.60–4-

4.12 €

1 Available 5 Days 10MaleFor CableCrimp[Straight] Straight Plug503C-2V--14.514.528.6--

11.58 €

1 Available 8 Days -MaleFor CableCrimp[Angle] L Type Plug50RG-58--25.7-27.40–4500

11.58 €

1 Available 8 Days -MaleFor CableCrimp[Angle] L Type Plug503D-2V--26.514.527-500

Tech Support