Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
050-JZ27C
Part Number
|
---|
050-JZ27C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Application | Wire connection method | Connection direction | Impedance (Ω) | Conforming Cable | Receptacle shape | Adapter shape | Dimension (height) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) | Frequency Range (GHz) | Quantity of units ordered (Piece) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.73 € | 1 | Available | 5 Days | - | Female | For Cable | Crimp | [Straight] Straight jack | 50 | 1.5D-2V | - | - | 5.3 | 5.3 | 29 | 0–4 | - |
Loading...
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Number Of Cores | 1 | Rated Voltage(V) | 500 | Protection function (environmentally resistant) | N/A |
Removal method | Bayonet lock |
This page is Coaxial Connector BNC Series, part number 050-JZ27C.
You can find the detail information about specifications and dimensions on part number 050-JZ27C.
Configure
Basic Attributes
Connection direction
Receptacle shape
Adapter shape
Quantity of units ordered(Piece)
Applicable pin/contact
Application
Wire connection method
Impedance(Ω)
Conforming Cable
Dimension (height)(mm)
Dimension (width)(mm)
Dimension (depth)(mm)
Frequency Range(GHz)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
050-1371 |
050-1372 |
050-1391A |
050-MZ02A |
050-NF19D |
050-NT21A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Application | Wire connection method | Connection direction | Impedance (Ω) | Conforming Cable | Receptacle shape | Adapter shape | Dimension (height) (mm) | Dimension (width) (mm) | Dimension (depth) (mm) | Frequency Range (GHz) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.70 € | 1 | Available | 5 Days | - | Male | For Cable | Crimp | [Straight] Straight Plug | 50 | 5C-2V | - | - | 14.5 | 14.5 | 28.6 | 0–4 | - | |
4.61 € | 1 | Available | 5 Days | - | Male | For Cable | Crimp | [Straight] Straight Plug | 50 | 5D-2V | - | - | 14.5 | 14.5 | 28.6 | 0–4 | - | |
5.48 € | 1 | Available | 5 Days | - | Male | For Cable | Crimp | [Straight] Straight Plug | 50 | RG-174/316/188 | - | - | 14.5 | 14.5 | 28.6 | 0–4 | - | |
10.49 € | 1 | Available | 5 Days | 10 | Female | [Other] Relay Adapter | - | [Other] Adapter | 50 | - | - | With knurling (jack-jack) | 15 | 15 | 34 | - | - | |
13.20 € | 1 | Available | 5 Days | 10 | Female | For Cable | Crimp | [Other] Jack with 4-hole flange | 50 | 1.5D-2V | - | - | 17.5 | 17.5 | 29.3 | 0–4 | - | |
34.58 € | 1 | Available | 8 Days | - | Male | For Cable | Crimp | [Angle] L Type Plug | 50 | 1.5D-2V | - | - | 25.7 | - | 27.4 | 0–4 | 500 |