NNC Type Wiring Duct (Made of Modified PPHOX / Non-halogen) (NNC25X75WH2)

NNC Type Wiring Duct (Made of Modified PPHOX / Non-halogen) NNC25X75WH2
  • Volume Discount

Product Details:

Manufacturer part number: NNC25X75WH2

Brand: PANDUIT

Price: 47.08

Delivery time: 9 Days


Technical Data:

Width: 24.6 mm

Height: 72.1 mm

Collar: White


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNC25X75WH2

Part Number
NNC25X75WH2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Collar

47.08 €

1 9 Days 24.672.1White

Loading...

  1. 1

Basic information

Overall Length(mm) 2000 Material Modified PPHOX Mounting/fixing method Mounting Hole
Standard UL/CSA/CE Conforming cover part number With Cover

Tech Support